Publish your products
Low-Headroom High Speed Exterior Rubber Door - 995LH
Low-Headroom High Speed Exterior Rubber Door - 995LH
Low-Headroom High Speed Exterior Rubber Door - 995LH
Low-Headroom High Speed Exterior Rubber Door - 995LH
Low-Headroom High Speed Exterior Rubber Door - 995LH
Low-Headroom High Speed Exterior Rubber Door - 995LH
Low-Headroom High Speed Exterior Rubber Door - 995LH
Low-Headroom High Speed Exterior Rubber Door - 995LH
Low-Headroom High Speed Exterior Rubber Door - 995LH

    Low-Headroom High Speed Exterior Rubber Door - 995LH

    Model 995LH

    RapidFlex® Model 995LH is a heavy-duty exterior high speed rubber door specially designed for applications with low headroom. Built for performance and reliability, this high-cycle door is engineered to keep your operations running smoothly with minimal maintenance. Its innovative springless design, smooth-start variable frequency drive, and durable direct-mounted gear system reduce wear and extend service life. This door features multi-reinforced Nitrile Butadiene Rubber (NBR) for exceptional strength and resistance to petrochemicals—perfect for demanding exterior environments. With a pre-installed header assembly, optional LED lighting, and a moisture-blocking hood, it's a smart, space-saving solution designed to perform.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Product Specification

      Maximum Width 22'

      Maximum Height 10'

      Headroom

      • 12" for 8' to 14' wide doors
      • 13" for 15' to 18' wide doors
      • 15" for 19' to 22' wide doors

      Maximum Opening Speed Up to 30"/sec

      Maximum Closing Speed Up to 20"/sec

      Curtain Lock Yes

      Breakaway Self Reset† No

      Wind Load* Up to 27.0 psf

      Curtain Material 5 layers of NBR rubber with 4 layers of polyester weave

      Operation Direct drive motor and gearbox system with field changeable universal handing and door stop safety device

      Control Panel Variable frequency drive NEMA 4X cULus listed; Onboard self-diagnostic and service reminder; Built-in padlockable fused disconnect

      Detection Infrared sensors mounted in-plane to the door curtain at 4.5" and 50"-54" from floor

      Reversing Safety Edge cUR 325 recognized wireless reversing monitored edge sensor with adjustable impact detection

      Available Voltages 208V AC 3PH†, 230V AC 3PH, 460V AC 3PH, 575V AC 3PH†

      (†Requires stand-alone mounted transformer)

      * Wind load is the ultimate pressure tested at door width of 19'.

      + Automatic reset not available with low headroom model.

      Warranty

      5-year Limited

    Technical specification
    • Unique ref.high-speed-exterior-rubber-door-995lh
    • Product familyCommercial Doors
    • Product groupHigh Speed Doors
    • TypeObject (single object)
    • Date of publishing2025-05-08
    • Edition number1
    Related
    • Material mainRubber
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 19 21
    • OmniClass TitleOverhead Composite Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit