Publish your products
Acoustical Gypsum Wall Board for Hospitality

Acoustical Gypsum Wall Board for Hospitality

MAXIMUM SOUND CONTROL ACROSS A BROAD FREQUENCY RANGE

QuietRock 545 is a multi-layer, specialty panel engineered to provide maximum sound control across a broad range of frequencies. QuietRock 545 is ideal for commercial theaters, studios, performance spaces, and music rooms where low-frequency mitigation is critical.

The panels are UL Certified for use on several fire-resistance rated assemblies and install and finish like other paper faced gypsum board but require a saw to cut. Extra care must be taken due to its weight.

Specification
  • CompositionCore: Multiple layers of gypsum panels, sheet of steel, and a cementitious panel laminated with a proprietary viscoelastic polymer glue. The gypsum panels are manufactured with naturally occurring gypsum and non-toxic (proprietary) additives.
    Paper: 100% recycled paper on front, back and long edges of the gypsum panels.
    ManufacturedASTM C1396
    Installation

    QuietRock System Installation Instructions (510, 530, 545)
    GA-216 Application and Finishing of Panel Products


    GA-214 Recommended Levels of Board Finish


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Surface Burn

    ASTM E84


    Class A
    Flame Spread 15
    Smoke Developed 0

    Combustibility

    ASTM E136


    Non-Combustible Gypsum Core

    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide


    Sound Design Tool


    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers


    Keywords

    Drywall
    Acoustical
    Gypsum

Technical specification
  • Unique ref.Acoustical_Gypsum_Wall_Board_for_Hospitality
  • Product familyQuietRock Acoustical Panels
  • Product groupSound damped Sound absorption acoustic gypsum
  • TypeObject (single object)
  • Date of publishing2024-08-13
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit