Publish your products
Pabco Glass Sheathing Gypsum Wall Board

Pabco Glass Sheathing Gypsum Wall Board

GLASS MAT SHEATHING FOR EXTENDED EXPOSURE PROTECTION

Easily identifiable by its orange colored mat face, PABCO GLASS Sheathing is ideal for exterior commercial and residential applications as a substrate for exterior cladding. The product is warrantied for extended exposure, up to 12 months, under normal weather conditions. Its proprietary gypsum core is reinforced with glass fibers to provide added dimensional stability that resists warping, rippling, buckling, and sagging. Available in 5/8” type X for fire-resistance rated applications and 1/2” regular panels for non-fire-resistance rated applications.

Specification
  • Composition

    Core: Naturally occurring gypsum and proprietary additives


    Facer: 100% coated glass mat on front, back and long edges

    Manufactured

    ASTM C1177

    Installation

    GA-253 Application of Gypsum Sheathing


    ASTM C1280 Standard Specification for Application of Exterior Gypsum Panel Products for Use as Sheathing

    Surface Burn

    ASTM E84


    Flame Spread 0


    Smoke Developed 0

    Combustibility

    ASTM E136


    Non-Combustible

    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide


    Sound Assembly Tool


    GA-600 Fire Resistance and Sound Control Design Manual


    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers

Technical specification
  • Unique ref.Pabco_Glass_Sheathing_Gypsum_Wall_Board
  • Product familyGypsum Wall Board
  • Product groupGlass Sheathing Gypsum Wall Board
  • TypeObject (single object)
  • Date of publishing2024-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit