Publish your products
Pabco Impact Resistant Gypsum Wall Board

Pabco Impact Resistant Gypsum Wall Board

GYPSUM PANEL PROVIDING SUPERIOR RESISTANCE TO IMPACT

PABCO Impact Resistant is a true super panel protecting against abrasion, indentation, impact, fire, mold, and moisture. This panel is designed and tested for use in high traffic areas for both new and retrofit construction. PABCO Impact Resistant is manufactured with a proprietary high–density, Type X core that incorporates an embedded fiberglass mesh to further enhance impact resistance. The core is encased in 100% recycled heavy mold and moisture-resistant paper facing and backing.

Specification
  • CompositionCore: Naturally occurring gypsum and proprietary additives
    Paper: 100% recycled heavy mold/mildew/moisture and abrasion-resistant paper on front, back and long edges
    Manufactured

    ASTM C1396


    ASTM C1629

    Installation

    GA-216 Application and Finishing of Gypsum Panel Products


    GA-214 Levels of Finish for Gypsum Panel Products


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Surface Abrasion Resistance

    ASTM C4977


    Classification Level 2

    Indentation Resistance

    ASTM C5420


    Classification Level 1

    Soft Body Impact Resistance

    ASTM E695


    Classification Level 3

    Hard Body Impact Resistance

    ASTM C1629


    Classification Level 3

    Mold/Mildew Resistance

    ASTM D3273


    10 (Highest Rating)

    Water Absorption

    ASTM C473


    ≤5% by weight

    Surface Burn

    ASTM E84


    Flame Spread 15


    Smoke Developed 0

    Combustibility

    ASTM E136


    Non-Combustible Gypsum Core

    Fire Resistance and Sound Control:The PABCO® Sound Design Guide
    Sound Assembly Tool
    GA-600 Fire Resistance and Sound Control Design Manual
    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers
Technical specification
  • Unique ref.Pabco_Impact_Resistant_Gypsum_Wall_Board
  • Product familyGypsum Wall Board
  • Product groupImpact Resistant Gypsum Wall Board
  • TypeObject (single object)
  • Date of publishing2024-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit