Publish your products
Pabco Mold Curb Plus Gypsum Wall Board

Pabco Mold Curb Plus Gypsum Wall Board

INTERIOR MOLD AND MOISTURE RESISTANT GYPSUM BOARD

MOLD CURB Plus panels are manufactured with a special formulated gypsum core and paper facing, which provide enhanced protection against moisture and mold. The panels have been engineered for use in high humidity areas where enhanced mold and moisture protection is needed for both wall and ceiling applications. The panels contain a naturally fire-resistant, non-combustible gypsum core. Available in ½” Regular for residential construction and 5/8” Type X for fire-rated commercial applications.

Specification
  • Composition

    Core: Naturally occurring gypsum and proprietary additives


    Paper: 100% recycled treated paper on front, back and long edges

    Manufactured

    ASTM C1396

    Installation

    GA-216 Application and Finishing of Gypsum Panel Products


    GA-214 - Levels of Finish for Gypsum Panel Products


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Installation and Finishing

    GA-216 Application and Finishing of Gypsum Panel Products


    GA-214 - Levels of Finish for Gypsum Panel Products


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Mold/Mildew Resistance

    ASTM D3273


    10 (Highest Rating)

    Water Absorption

    ASTM C473


    ≤5% by weight

    Humidified Deflection

    ASTM C473


    1/2” thick panel 10/8”


    5/8” thick panel 5/8”

    Surface Burn

    ASTM E84


    Flame Spread 15


    Smoke Developed 0

    Combustibility

    ASTM E136


    Non-Combustible Gypsum Core

    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide


    Sound Design Tool


    GA-600 Fire Resistance and Sound Control Design Manual


    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers

Technical specification
  • Unique ref.Pabco_Mold_Curb_Plus_Gypsum_Wall_Board
  • Product familyGypsum Wall Board
  • Product groupMold Curb Plus Gypsum Wall Board
  • TypeObject (single object)
  • Date of publishing2024-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit