Publish your products
Quietrock 510 Acoustical Gypsum Panel
Quietrock 510 Acoustical Gypsum Panel
Quietrock 510 Acoustical Gypsum Panel

    Quietrock 510 Acoustical Gypsum Panel

    1/2” QuietRock® 510 is a cost-effective sound damping gypsum panel ideal for residential new construction and remodeling applications. Installs and finishes like standard gypsum panels, no special tools required. QuietRock® 510 outperforms other noise control alternatives such as multiple gypsum panels, fiberboard, and insulation. The product is UL classified and can be used as an additional layer in fire resistance rated assemblies.

    Specification
    • Composition

      Core: Naturally occurring gypsum and proprietary additives laminated with a sound damping proprietary viscoelastic polymer glue.



      Paper: 100% recycled paper on front, back and long edges

      ManufacturedASTM C 1396
      Installation

      QuietRock System Installation Instructions (510, 530, 545)


      GA-216 Application and Finishing of Gypsum Panel Products


      GA-214 - Levels of Finish for Gypsum Panel Products


      ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

      Surface Burn ASTM E84

      Class A


      Flame Spread 15
      Smoke Developed 0

      Combustibility ASTM E136Non-Combustible Gypsum Core
      Fire Resistance and Sound Control

      The PABCO® Sound Design Guide


      Sound Design Tool


      Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers


      Keywords

      Drywall
      Acoustical
      Gypsum
      STC

    Technical specification
    • Unique ref.Quietrock-510
    • Product familyQuietRock Acoustical Panels
    • Product groupSound damped Sound absorption acoustic gypsum
    • TypeObject (single object)
    • Date of publishing2024-04-05
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
    • OmniClass Number23-13 13 11 19
    • OmniClass TitleGypsum

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit