Publish your products
Quietrock ES EZ-Snap Acoustical Gypsum Panel

Quietrock ES EZ-Snap Acoustical Gypsum Panel

FIRST HIGH ACOUSTIC PERFORMING SCORE AND SNAP PANEL

5/8” QuietRock EZ-SNAP (ES) delivers high acoustic performance with improved workability to speed up installation time. Our patented EZ-SNAP technology allows installers to easily score and snap the panel because there is no paper or metal in the center of the panel. QuietRock ES is the go-to sound control solution for residential, commercial and institutional construction throughout North America. The panels are UL Certified per required testing for fire-resistance and surface burning characteristics.

Specification
  • Composition

    Core: Naturally occurring gypsum and proprietary additives, laminated with a proprietary sound damping viscoelastic polymer glue.


    Paper: 100% recycled paper on front, back and long edges

    Manufactured

    ASTM C1396


    Product Standards: ASTM C1766

    Installation

    QuietRock® EZ-SNAP Installation Instructions (ES & ES MR)


    QuietRock® EZ-SNAP Installation Video


    GA-216 Application and Finishing of Panel Products


    GA-214 Recommended Levels of Board Finish


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Abuse Resistance

    ASTM C1629


    Surface Abrasion: Level 2


    Soft Body: Level 1


    Hard Body: Level 2

    Surface Burn

    ASTM E84


    Class A


    Flame Spread 15


    Smoke Developed 0

    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide


    Sound Design Tool


    GA-600 Fire Resistance and Sound Control Design Manual


    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers

    Keywords

    Drywall
    Acoustical
    Gypsum

Technical specification
  • Unique ref.Quietrock-ES-EZ-Snap
  • Product familyQuietRock Acoustical Panels
  • Product groupSound damped Sound absorption acoustic gypsum
  • TypeObject (single object)
  • Date of publishing2024-04-05
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit