Publish your products
Totem Sconce Metal
Totem Sconce Metal
Totem Sconce Metal
Totem Sconce Metal
Totem Sconce Metal
Totem Sconce Metal
Totem Sconce Metal
Totem Sconce Metal

    Totem Sconce Metal

    Totem Sconce Metal introduces a new material voice to the Totem family, one that reflects, softens, and deepens light. Its spun metal surface holds a subtle texture, catching illumination as it radiates outward in a warm, ambient glow. At its core, a luminous center emerges—calm and precise—creating a layered interplay between light and shadow. The effect is both intimate and architectural, transforming the wall into a surface of depth and warmth. Metal shades are available in 12, 15 and 22” sizes. See related models: Totem Puck, Totem Sconce, and Totem Sconce Glass C&D.

    Specification
    • FINISHES

      (Puck):

      Matte White
      Matte Grey
      Matte Black

      (Faceplate):
      Matte White
      Matte Grey
      Matte Black
      Brushed Brass
      Walnut Essence

      (Shade):
      Black
      White
      Terracotta
      Slate
      Forest
      Espresso


      MATERIALS:
      Aluminum
      Steel
      PC Lens

      FEATURES:
      Field Selectable Color Temp.
      Fully dimmable
      Glare-free illumination

      SPECIFICATIONS:
      Voltage: 120-277V 50/60Hz
      Power Consumption: 8W
      Color Temperature: 2700K or 3000K or 3500K CCT
      Luminosity: 500 Lumens
      Luminaire Efficacy: 62.5 Lumens/Watt
      Color Rendition Index: 90 CRI
      ADA compliant
      IP Rating: IP44

      CERTIFICATIONS:
      ETL, CE

    Technical specification
    • Unique ref.totem-sconce-glass-metal
    • Product familyLighting
    • Product groupWall Lighting
    • TypeObject (single object)
    • Date of publishing2026-07-13
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City