Publish your products
Cap Sconce 6"
Cap Sconce 6"
Cap Sconce 6"
Cap Sconce 6"
Cap Sconce 6"

    Cap Sconce 6"

    The Color Cap Sconce 6" is a wall sconce that takes a classic mid-century silhouette and builds it from solid brass with a hand-blown glass globe. The globe is six inches in diameter, set on a five and seven-tenths inch round backplate. Overall height is twelve inches, with an eight inch projection from the wall. It is available in brass, nickel, or black finishes and weighs one pound.

    The sconce has one E26 medium-base socket rated for a maximum of nine watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, so it works in bathrooms as well as bedrooms, hallways, and entryways. The fixture can be positioned up or down to shape the light. Well-suited to both residential and commercial interiors, including hospitality. Also available in 14 colors as the Color Cap Sconce 6" and with two globes as the Cap Double Sconce 6".

    Specification
    • Dimensions

      Overall Height: 12", Depth: 8", Globe: 6" Backplate: 5.7"

      Weight

      1 lb

      Materials

      Brass, glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulb not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.cap-globe-sconce-i-6
    • Product familyCap Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    • Height (inches)12
    • Width (inches)6
    • Depth (inches)8
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit