Publish your products
Clean Dish Tables
Clean Dish Tables
Clean Dish Tables
Clean Dish Tables
Clean Dish Tables

    Clean Dish Tables

    Clean Dishtable, 108" Long x 30" Wide, Left Hand, Straight Design, "C10" Series, 14g 304 #4 Spec-Line Top with 10" x 2" Backsplash, 45° Return, with 3/4" Turn Down for Mounting to Wall Clips. 220° Sanitary Rolled Rim on All Free Edges, 3" High. All on "H" Leg Assemblies, 1-5/8" Stainless Steel Round Tube Legs with Adjustable Feet. Sound Deadened.

    Technical specification
    • Unique ref.stainless-steel-clean-dish-tables
    • Product familyDish Tables
    • Product groupClean
    • TypeObject (single object)
    • Date of publishing2024-09-03
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Kitchen
    • OmniClass Number23-21 19 15 29
    • OmniClass TitleCommercial Kitchen Specialty Casework

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit