Publish your products
CLASSIC EI2 60 2 LEAF FIRE DOOR

CLASSIC EI2 60 2 LEAF FIRE DOOR

MC3 frame made of 1.2mm high resistant galvanized steel with fitting for cold/hot smoke seal and provided with anchors and holes for plug and screw fixing.

Leaf with 53mm thickness, made of galvanized steel skin pass type, filled with rock wool.

Certified lock marked CE. 

Counter lock with flush bolt and panic exit function for sencondary leaf. Operation: the panic exit device operates the rods and releases the latch bolt of the lock in the main leaf, the lever on the front plate operates the rods.

Certified hinge marked CE. 

Fire rated black handle anti coupling norme DIN, made of fire proof polyamide with steel core. 

Intumescent seal peripheral between the frame and the leaf. 

2 dog bolt.

Separators for an easy installation.

Identification plate. 

Assemby and maintenance instructions. 

Optional seals.

Specification
  • Fire resistence: EI2 60 tested in accordance with EN1634-1 Classification to EN 13501-2

    Door dimensions:

    Clear opening Width: 1110, 1120, 1210, 1310, 1410, 1510, 1690, 1890

    Clear Opening Height: 2015, 2105

    Wall Opening Width: 1190, 1200, 1290, 1390, 1490, 1590, 1770, 1970.

    Wall Opening Heigth: 2050, 2150

    Standard colour: RAL 7035

    Plain (pre-painted)

    Embossed and textured (painted)

Technical specification
  • Unique ref.classic-ei2-60-2l-fire-door
  • Product familyFire doors
  • Product groupCLASSIC fire doors
  • TypeObject (single object)
  • Date of publishing2025-06-04
  • Edition number1
  • Height (mm)2105
  • Width (mm)1110
Related
  • Material mainSteel
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters
  • IFC classificationDoor
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • OmniClass Number23-17 11 31
  • OmniClass TitleFire Doors

Region availability

South America Europe Africa
Colombia
France
Morocco
Portugal
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit