Publish your products
CLASSIC MULTIUSE 2 LEAF DOOR

CLASSIC MULTIUSE 2 LEAF DOOR

MC3 frame made of 1,2 mm high-strenght galvanised steel with insulated joint. Provided with anchoring clamps and holes for screw fixing.

53 mm thick skinpass galvanised steel leaf, filled with honeycomb.

Lock with CE marked.

Secondary leaf equiped with counter lock and bottom latches.

Galvanised multi-use hinges. 

Black PVC anti-latching handle and patent key cylinder.

Spacers for installation. 

Assembly and maintenance instructions.

Specification
  • Door dimensions:

    Clear opening Width: 1110, 1120, 1210, 1310, 1410, 1510, 1690, 1890

    Clear Opening Height: 2015, 2105

    Wall Opening Width: 1190, 1200, 1290, 1390, 1490, 1590, 1770, 1970.

    Wall Opening Heigth: 2060, 2150

    Standard colour: ral 7035

    Plain (pre-painted)

    Embossed and textured (painted)

Technical specification
  • Unique ref.classic-multiuse-2-leaf-door
  • Product familyMultiuse doors
  • Product groupCLASSIC Multiuse Doors
  • TypeObject (single object)
  • Date of publishing2025-06-04
  • Edition number1
  • Height (mm)2015
  • Width (mm)1110
Related
  • Material mainSteel
Classification
  • BIMobject CategoryDoors - Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

South America Europe Africa
Colombia
France
Morocco
Germany
Italy
Portugal
Spain