We are using cookies to provide our services

By using our services you agree to our use of cookies

Disc

Unique ref.: disc_TP
Brand: PALMBERG
Product family: office furniture
Product group: acoustics
Width (mm): 1600
Height (mm): 1600
Date of publishing: 2019-04-30
Edition number: 1
Type: Object (single object)
Download (12)
Turn down the volume in your office with DISC
Flexibility is the trump card with our DISC acoustic element. How to turn it and move it in space, the DISC is always right. Although a data carrier like the Compact Disc has long since disappeared from the office of today - and tomorrow anyway - PALMBERG has developed a homage to the CD with the shape of its new room divider DISC. The "DISC", named after its shape, not only provides the user with visual privacy through a pinable privacy screen, but also absorbs sound at the workplace, which increases the concentration of office workers. In addition, the "quiet disc" can be moved quickly, easily and back-friendly from A to B in the room by means of a smooth-running rotation.
DISC - A quiet disc for mobile peace and quiet at the workplace


Material main: Fabric
Material secondary: Wood
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture
This product is available in:
Europe
  • Austria
  • Germany
  • Netherlands
  • Switzerland

BIMobject SEEK Properties

Furniture - Acoustics

Name Value
Material Fabric, Wood

All BIM objects are real products from real manufacturers confirmed and approved