Publish your products
Alternating Aluminum Plank
PalmShield

Alternating Aluminum Plank

Alternating Aluminum Plank: 1"x5" and 1"x3" aluminum planks alternating with 1" between planks.

Alternating Vinyl Plank: 1"x6" and 1"x3" vinyl planks alternating with 1" between planks.

Specification
  • Infill Material: Aluminum, Vinyl

    Panel Direction: Horizontal, Vertical

Technical specification
  • Unique ref.alternating-aluminum-plank
  • Product familyGround Screen Infills
  • Product groupSemi-Private & Alternating Infills
  • TypeObject (single object)
  • Date of publishing2026-02-10
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Fencing
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitleMetal Wall Panels
  • OmniClass Number23-15 13 19 11
  • OmniClass TitleMetal Wall Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit