Vinyl Folding WindowsVinyl Folding Windows
View previous images
View next images

Vinyl Folding Windows

Features

  • Ideal for hot & cold climates.
  • Interlocking tongue-n-groove for superior seal and security
  • High quality extruded aluminum or vinyl for strength & performance
  • Robust panels suitable for all environments
  • Proprietary eeCore™ thermal core for reduced thermal transfer
  • Sill options for best weather barrier and low-profile installation
  • Concealed multi-point locking system for ease of operation and security
  • Single lite panels up to 10′ tall on aluminum systems without the need for a horizontal mullion
  • White, Bronze & Clear anodized, over 200 RAL colors, custom colors on aluminum systems
  • White or Beige vinyl, four laminate colors on vinyl
  • Master swing door on every system
  • Unlimited width system on aluminum systems
  • Inswing or outswing
  • Add a screen systems for year-round comfort and protection


Specification
    • Single lite panels up to 10′ tall on aluminum systems without the need for a horizontal mullion
    • White, Bronze & Clear anodized, over 200 RAL colors, custom colors on aluminum systems
    • White or Beige vinyl, four laminate colors on vinyl
    • Master swing door on every system
    • Unlimited width system on aluminum systems
    • Inswing or outswing
    • Add a screen systems for year-round comfort and protection
    • Standard Colors: White, Bronze
    • Premium Colors: Clear Anodized, Matt Black, Semi-Gloss Black
    • Architectural Colors: 23 Modern Design Colors
    • 200+ Colors: Over 200 powder coat colors
    • Customer Colors: Using our premium color matching services


    Keywords: vinyl window, vinyl folding window, vinyl patio window, patio folding door, patio doors, folding door, folding doors, aluminum door, patio door, sliding door, swing door, swinging door, folding window, folding windows, folding window door, 

Technical specification
  • Unique ref.vinyl-folding-windows
  • Collection setFolding Windows
  • CollectionVinyl
  • TypeObject (single object)
  • Date of publishing2021-06-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Opening Hinge

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States