Publish your products
Premium Series: Bi-Fold Window
Premium Series: Bi-Fold Window
Premium Series: Bi-Fold Window
Premium Series: Bi-Fold Window

    Premium Series: Bi-Fold Window

    Create a statement piece that is as striking as it is functional. Our bi-fold windows provide effortless operation and wide open views that can be perfectly tailored to any space — without compromise. Utilizing the same innovative design as our best-selling bi-fold doors, these windows combine a crisp, clean aesthetic with abundant fresh air and a range of premium style options.

    • Style: Innovative concealed shoot bolt that features simplified operation and a clean overall aesthetic.
    • Configuration: Strong 2-1/4" thick aluminum panels provide superior structural integrity in a maximum width of 24' and height of 6'6".
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Materials:  U-Channel sill integrates seamlessly with counter tops for a flush transition.
    • Operation Panels are hinged to fold accordion-style to outside along a fixed track.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.PremiumSeriesBiFoldWindow
    • Product familyPremium Series
    • Product groupWeather Shield Premium Series
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Folding windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 15
    • OmniClass TitleWood Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit