Publish your products
P-K MACH® ‘n’ Roll Condensing Indirect Water Heaters

P-K MACH® ‘n’ Roll Condensing Indirect Water Heaters

The P-K MACH ‘n Roll is a highly efficient gas-fired, condensing domestic hot water and comfort heat system designed to produce reliable hot water delivery without scale build-up.

The P-K MACH n’ Pool is an excellent option for heating your chlorine swimming pool.

Models: MnR300, MnR399, MnR 500, MnR750, MnR 1050MnP300, MnP399, MnP 500, MnP750, MnP 1050

Features

  • 300-1050 MBTU
  • Recover rates for domestic hot water at 60°F ΔT — 18-66 GPM
  • Domestic water loop is isolated from the boiler loop
  • Precise temperature regulation with no mixing valve required
  • High-quality stainless steel brazed plate heat exchanger
  • Comes standard with the NURO® Touch Screen Control with remote monitoring via the NURO Connect app
  • Optional tank skid package available for the MnR 750 and MnR 1050

Advantages

  • Uses lower approach temperatures to produce domestic hot water, which inhibits scale formation and increases efficiency
  • Produces domestic water up to 140°F and still operates the boiler in the condensing mode, where peak efficiency performance can be achieved
  • Ideal for retrofitting old buildings or new construction
Specification
  • Hot water and building heat combined in a compact easy to maintain design.

    The P-K MACH ‘n Roll system takes advantage of unused space underneath the boiler to create a package that deliver high-value in a smaller footprint than conventional fabricated systems. Designed with service in mind, the indirect heat exchanger is fully accessible from the front of the unit, making installation and service easy.

    Big value in a tiny footprint

    Ideally suited for commercial building applications such as schools, office buildings, apartments, hotels and offices, this efficient water-to-water heating system is manufactured from the highest quality materials combining a robust aluminum alloy heat exchanger above with an indirect stainless steel heat exchanger below. Both zones were individually engineered using different alloys that when used together deliver higher efficiency and industry leading reliability.

    Easier to maintain

    Designed with service in mind, the indirect heat exchanger section is mounted on a pull out tray, making it fully accessible from the front of the boiler. Inspect, clean or repair the water side without having to “tear the boiler apart”. For full access, isolate the boiler and domestic lines, remove couplings and unions, take off the front access panel and slide out the heat exchanger.

    Easier to install

    The P-K MACH ‘n’ Roll system needs only five connections to get it running. Each unit is delivered with the boiler loop ready to go and only requires connections to a Domestic Water Supply, Return to Storage Tank, Electrical, Gas, and Venting (Polypropylene, Stainless Steel or CPVC).

    NURO® Touch-Screen Control SystemTurndown energy usage

    MACH ‘n’ Roll domestic hot water and comfort heat systems are equipped with the most intuitive interface in the industry, the NURO® Touch-Screen Control. Designed to maximize efficiency, the NURO Control System monitors and modulates the combustion and ignition of the boiler to maintain the desired outlet temperature.

Technical specification
  • Unique ref.p-k-mach-n-roll-condensing-indirect-water-heaters
  • Product familyWater Heaters
  • Product groupIndirect Water Heaters
  • TypeObject (single object)
  • Date of publishing2026-01-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters

Region availability

North America Asia
Anguilla
South Korea
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit