Satisfying Domestic Hot Water Applications
The P-K SONIC® SCD, a stainless steel hot water supply boiler, for domestic hot water applications, exceeds all expectations in performance, material design, and size. It operates up to a certified 97% efficiency with up to 7:1 turndown and ultra-low NOx emissions.
Models: SCD650, SCD750, SCD850, SCD1000
Features
Advantages
Region availability
| North America | Asia |
|---|---|
Anguilla | South Korea |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |