Publish your products
Megaband®. Ladder Trays
Megaband®. Ladder Trays
    Pemsa

    Megaband®. Ladder Trays

    4.4 out of 5 stars4.4(5 reviews)
    Ladder designed for industrial environments with high loads. The Megaband® ladder consists of welded and alternating rungs, 60, 85, 100, 120 and 150 mm high and safety edge to protect and strengthen the ladder. Assembly using the Click system for quick connection between sections and accessories. Made of steel with Pre-galvanised or Hot- Dip Galvanised finishes and Stainless Steel 304 and 316L, in various sizes. It is supplied in 3 metre sections.
    Specification
    • Excellent robotic welding of rungs to the siderails. Maximum load capacity guaranteed.

      The rungs are mounted alternately up and down to allow the fixing of the cables.

      Joining of ladder using the Click connector system.

      In accordance with IEC 61537 standard. Conforms to NEMA VE-1 standards. CE conformance with directive 2014/35 / EU.

      Wide variety of sizes, finishes and accessories to adapt to the requirements of each electrical installation.

      Application for channeling, protection and distribution of cables in Electrical installations in Industrial applications: Power Plants, Petrochemical, Chemical, Oil & Gas. Exterior applications with humid environments.

    Technical specification
    • Unique ref.Megaband
    • Product familyMegaband, Cable Ladder System
    • Product groupCable tray
    • TypeAssembly (multiple objects)
    • Date of publishing2020-07-13
    • Edition number1
    • Depth (mm)3000
    Related
    • Material mainGalvanized steel
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000854
    • ETIM NameCable ladder/wide span cable ladder
    • UNSPSC nameCable accessories
    • UNSPSC code26121630
    • Uniclass 2015 CodePr_65_70_11_14
    • Uniclass 2015 DescriptionCable ladders
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Europe Asia North America Africa South America Oceania
    Albania
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Andorra
    Bahrain
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Austria
    Iran
    Aruba
    Benin
    Brazil
    Cook Islands
    Belarus
    Iraq
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Israel
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Jordan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    Kuwait
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Lebanon
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Oman
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    Palestine
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Qatar
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Saudi Arabia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Syria
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Türkiye
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    United Arab Emirates
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Yemen
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Grenada
    Ethiopia
    Samoa
    Hungary
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Nicaragua
    Madagascar
    Luxembourg
    Panama
    Malawi
    Malta
    Puerto Rico
    Mali
    Moldova
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Saint Lucia
    Mauritius
    Montenegro
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Saint-Barthélemy
    Mozambique
    Norway
    Sint Maarten
    Namibia
    Poland
    The Bahamas
    Niger
    Portugal
    Trinidad and Tobago
    Nigeria
    Romania
    Turks and Caicos Islands
    Republic of the Congo
    Russia
    U.S. Virgin Islands
    Reunion
    San Marino
    United States
    Rwanda
    Serbia
    Saint Helena
    Slovakia
    São Tomé and Príncipe
    Slovenia
    Senegal
    Spain
    Seychelles
    Svalbard and Jan Mayen
    Sierra Leone
    Sweden
    Somalia
    Switzerland
    South Africa
    Ukraine
    South Sudan
    United Kingdom
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit