Set your location and language to prioritise localised information. Continue
Pemsa Support System
Pemsa

Pemsa Support System

Pemsa Support System includes a full range of solutions for Wall, Ceiling and technical floors installations: Omega Splus, RPLUS Medium Duty Cantilevers and RPLUS Heavy Duty Cantilever Systems.
Specification
  • Omega Splus System: Omega profile and universal connection system for Rejiband® and Pemsaband® trays mounted on the wall, channel or from the ceiling. Click fixing system. Made of steel, pre-galvanised, hot dip galvanised and BLACK C8 High resistance, finishes and also in Stainless steel 304 and 316L Available for widths of 100, 150, 200, 300 and 400 mm and in various finishes.

    - Click system allows fast connection of the wire mesh tray without the need of fixings. Greater economy and quick assembly.

    - Universal mounting system compatible with Rejiband® grid trays, Pemsaband® sheet and PVC trays. A single support for all trays. Reduction in the number of references.

    - Reinforced omega profile. Increase support features. Includes plugs and protectors to facilitate installation and safeguard the installer.

    - N Mark of Aenor, in accordance with IEC 61537 and CE conformity to Directive 2014/35 / EU. Fire resistance E90 according to DIN 4102-12.

    - Available in several finishes: pre galvanised, hot dip galvanised, organic mineral BLACK C8 and stainless steel AISI 304 and AISI 316L.

    RPLUS Medium Duty Cantilevers System: Reinforced support with click system for the quick fixing of Rejiband® and Pemsaband® trays and Megaband® ladder for mounting on the wall, channel or ceiling mounted pendants. Recommended for high loads. Manufactured in steel, pre-galvanised, hot dip galvanised and BLACK C8 High resistance, finishes and also in Stainless steel 304 and 316L. Available for widths of 100, 150, 200, 300, 400, 500 and 600 mm.

    - Click system allows fast connection of the wire mesh tray without the need of fixings. Greater economy and quick assembly.

    - Universal mounting system compatible with Rejiband® wire mesh trays, Pemsaband® sheet trays and Megaband® ladder. A single support for all trays and ladder. Reduction in the number of references.

    - Structural reinforcement, which reduces the twisting and increases the load capacity.

    - N Mark of Aenor, in accordance with IEC 61537 and CE conformity to Directive 2014/35 / EU. Fire resistance E90 according to DIN 4102-12.

    - Available in several finishes: hot dip galvanised, mineral organic BLACK C8 and stainless steel AISI 304 and AISI 316L.

    RPLUS Heavy Duty Cantilever System: Heavy duty reinforced support for the mounting on the wall, channel or ceiling mounted pendants of Megaband® cable ladder, Rejiband® wire mesh and Pemsaband® sheet trays. Recommended for very high loads. Available in widths of 300, 400, 500 and 600 mm. Made of steel and hot dip galvanised finish.

    - Suitable for supporting heavy duty loads in industrial intallations and environments.

    - Universal mounting system compatible with Rejiband® wire mesh trays, Pemsaband® sheet trays and Megaband® ladder. A single support for all trays and ladder. Reduction in the number of references.

    - Structural reinforcement, which reduces the twisting and increases the load capacity.

    - N Mark of Aenor, in accordance with IEC 61537 and CE conformity to Directive 2014/35 / EU. Fire resistance E90 according to DIN 4102-12.

    - Hot dip galvanised finish (standard UNE-EN ISO 1461), suitable for outdoor installations and in aggressive environments. Corrosion resistance class 6.

Technical specification
  • Unique ref.Pemsa_Supports
  • Product familyPemsa Support System
  • Product groupSupports and Brackets
  • TypeAssembly (multiple objects)
  • Date of publishing2020-07-13
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationMechanical Fastener
  • ETIM CodeEC001003
  • ETIM NameWall- and ceiling bracket for cable support system
  • CSI MasterFormat 2014 Code27 05 29
  • CSI MasterFormat 2014 TitleHangers and Supports for Communications Systems
  • OmniClass Number23-35 33 19
  • OmniClass TitleElectrical Cable Trays
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems

Region availability

Europe Asia North America Africa South America Oceania
Albania
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Andorra
Bahrain
Antigua and Barbuda
Angola
Bolivia
Australia
Austria
Iran
Aruba
Benin
Brazil
Cook Islands
Belarus
Iraq
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Israel
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Jordan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
Kuwait
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Lebanon
Canada
Cape Verde
French Guiana
Kiribati
Cyprus
Oman
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Czech Republic
Palestine
Cayman Islands
Chad
Paraguay
Nauru
Denmark
Qatar
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Estonia
Saudi Arabia
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Syria
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Finland
Türkiye
Curaçao
Djibouti
Venezuela
Norfolk Island
France
United Arab Emirates
Dominica
Egypt
Northern Mariana Islands
Germany
Yemen
Dominican Republic
Equatorial Guinea
Palau
Gibraltar
El Salvador
Eritrea
Papua New Guinea
Greece
Greenland
Eswatini
Pitcairn Islands
Guernsey
Grenada
Ethiopia
Samoa
Hungary
Guadeloupe
Gabon
Solomon Islands
Iceland
Guatemala
Ghana
Timor-Leste
Ireland
Haiti
Guinea
Tokelau
Isle of Man
Honduras
Guinea-Bissau
Tonga
Italy
Jamaica
Kenya
Tuvalu
Jersey
Martinique
Lesotho
United States Minor Outlying Islands
Latvia
Mexico
Liberia
Vanuatu
Liechtenstein
Montserrat
Libya
Wallis and Futuna
Lithuania
Nicaragua
Madagascar
Luxembourg
Panama
Malawi
Malta
Puerto Rico
Mali
Moldova
Saint Kitts and Nevis
Mauritania
Monaco
Saint Lucia
Mauritius
Montenegro
Saint Pierre and Miquelon
Mayotte
Netherlands
Saint Vincent and the Grenadines
Morocco
North Macedonia
Saint-Barthélemy
Mozambique
Norway
Sint Maarten
Namibia
Poland
The Bahamas
Niger
Portugal
Trinidad and Tobago
Nigeria
Romania
Turks and Caicos Islands
Republic of the Congo
Russia
U.S. Virgin Islands
Reunion
San Marino
United States
Rwanda
Serbia
Saint Helena
Slovakia
São Tomé and Príncipe
Slovenia
Senegal
Spain
Seychelles
Svalbard and Jan Mayen
Sierra Leone
Sweden
Somalia
Switzerland
South Africa
Ukraine
South Sudan
United Kingdom
Sudan
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe