Publish your products
PAC-850 Soffit Panel

PAC-850 Soffit Panel

Features
  • Four profiles available
  • Perforation available for ventilation on aluminum only
  • Roll-formed to exact lengths
  • Matching "J" trim available
  • Flush panels now available with venting
  • 30-year non-prorated finish warranty


PAC-CLAD offers superior design versatility for soffit applications by providing the PAC-750/850 Soffit Panels. Both pre-formed profiles are effective solutions in soffit projects and can be ventilated for increased air flow capacity.


PAC-850 Soffit Panels
Petersen Aluminum PAC-850 Soffit Panels utilize an innovative hook and grab interlock. These panels are roll-formed of .032 aluminum. Panels are 12″ wide with a “vee” groove every 6″ center-to-center and furnished in continuous lengths of up to 25 feet. Minimum panel length is 20″. Steel is not available in this profile.


Soffit Venting
The PAC-750 and PAC-850 Soffit Panels can be perforated to allow for air flow and under eave ventilation. Both PAC-750 and PAC-850 are available fully vented, half vented, or solid. See illustrations as an example.


Soffit “J” Channel
Petersen Aluminum can provide Soffit “J” Channel as trim to match any of our soffit panels. “J” Channel is available in lengths up to 12 feet in matching colors.

Technical specification
  • Unique ref.panel-pac-clad-pac-850-soffit
  • Product familySoffit Panels
  • Product groupSoffit panels
  • TypeObject (single object)
  • Date of publishing2015-06-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodePr_25_93_72
  • Uniclass 2015 DescriptionRoofing and cladding units
  • CSI MasterFormat 2014 Code07 40 00
  • CSI MasterFormat 2014 TitleRoofing and Siding Panels
  • OmniClass Number23-13 39 27
  • OmniClass TitleRoof Cladding

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit