Publish your products
Pfister LF-042-JDCC Jaida Single Control Bathroom Faucet
Pfister LF-042-JDCC Jaida Single Control Bathroom Faucet

    Pfister LF-042-JDCC Jaida Single Control Bathroom Faucet

    • Single control waterfall bathroom sink faucet/trough faucet with 1.2 gpm flow rate.
    • Includes pop-up drain, valve, cartridge, optional deckplate, and single post mounting ring. 1- or 3-hole installation. Ceramic disc valve for smooth performance.
    • Push & Seal easy install drain assembly installs in three minutes with only three parts. No tools required. Press to seal and press again to open.
    • Meets ADA/ANSI A117.1 requirements, ensuring accessibility to all disabled persons.
    • 1.2 gpm Compliant with California Energy Commission (CEC) water-efficiency standards
    • Rated to meet or exceed CALGreen criteria, which helps to conserve water in the average home by at least 20 percent.
    • Product complies with NSF/ANSI 372 and conforms with lead content requirements for “lead-free” plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U.S. Safe Drinking Water Act.

    As Featured on Amazon.com

    Specification
    • Technical Details

      Part Number: LF-042-JDCC
      Item Weight: 4.39 pounds
      Product Dimensions: 18.3 x 7.2 x 3 inches
      Style: 1.2 GPM
      Material: ceramic
      Installation Method: DeckMount
      Item Package Quantity: 1
      Water Consumption: 1.2 GPM
      Number Of Holes: 3
      Spout Height: 4.16 inches
      Spout Reach: 4.44 inches
      Handle/Lever Placement: Centerset
      Number of Handles: 1
      Included Components: Faucet, Handle, Push & Seal Assembly, Putty Plate, Deckplate, Gasket, Inlet Adapters(2), Clips(2), Mounting Hardware

    Technical specification
    • Unique ref.Pfister-LF-042-JDCC-Jaida-Single-Control-Bathroom-Faucet
    • Product familyFaucet
    • Product groupBathroom
    • TypeDocumentation (information only)
    • Date of publishing2019-02-17
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit