Publish your products
Pfister LG42-DA0C Deckard Single Control Bathroom Faucet
Pfister LG42-DA0C Deckard Single Control Bathroom Faucet

    Pfister LG42-DA0C Deckard Single Control Bathroom Faucet

    • Square modern single handle bathroom faucet. 1.2 gpm flow rate @ 60 psi.
    • Centerset bathroom faucet deckplate NOT included. Sold separately, model number: 961-230J. 1- or 3-hole installation.
    • Valve, cartridge, and all metal pop-up included with this single handle faucet. Aerator pitches forward - angled for better water flow and clearance into the bathroom sink.
    • All metal construction single hole bathroom sink faucet for durability.
    • Pforever seal - ceramic disc valve technology for smooth, lasting performance.
    • Meets ADA/ANSI A117.1 requirements, ensuring accessibility to all disabled persons.
    • Compliant with California Energy Commission (CEC) and EPA Watersense water-efficiency standards. Rated to meet or exceed CALGreen criteria, which helps to conserve water in the average home by at least 20 percent.
    • Product complies with NSF/ANSI 372 and conforms with lead content requirements for “lead-free” plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U.S. Safe Drinking Water Act.

    As Featured on Amazon.com

    Specification
    • Technical Details

      Part Number: LG42-DA0C
      Item Weight: 4.93 pounds
      Product Dimensions: 18.3 x 7.3 x 2.9 inches
      Style: Modern
      Material: Metal
      Installation Method: Deck mounted
      Number Of Holes: 1
      Spout Height: 94.5 millimeters
      Spout Reach: 100.5 millimeters
      Handle/Lever Placement: Centerset
      Certification: Watersense
      Usage: Inside
      Included Components: Faucet, Valve and Cartridge, Installation hardware, Instructions

    Technical specification
    • Unique ref.Pfister-LG42-DA0C-Deckard-Single-Control-Bathroom-Faucet
    • Product familyFaucet
    • Product groupBathroom
    • TypeDocumentation (information only)
    • Date of publishing2019-02-18
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit