Publish your products
Pfister LG42-WR0C Weller Single Control Bathroom Faucet
Pfister LG42-WR0C Weller Single Control Bathroom Faucet

    Pfister LG42-WR0C Weller Single Control Bathroom Faucet

    • Transitional modern bathroom faucet with all metal construction for durability. Valve and cartridge included.
    • 1- or 3-hole bathroom sink faucet includes single post mounting ring for 1-hole installation. Deckplate for 3-hole installation not included, sold separately.
    • Push & Seal drain requires no tools and installs in less than half the time of a standard pop-up drain. To use, simply press to seal and again to open.
    • Pforever Seal—advanced ceramic disc valve technology with a never leak guarantee.
    • 1.2 GPM flow rate. Meets or exceeds EPA WaterSense standards, which reduces water consumption by 30% and helps average households save up to $200 in their annual water bill. Also complient with Cal Green and CEC standards. Meets ADA/ANSI A117.1 requirements, ensuring accessibility to all disabled persons. Compliant with California and Vermont drinking water legislations. Meets NSF 61/9 Annex G Lead Requirements.

    As Featured on Amazon.com

    Specification
    • Technical Details

      Part Number: LG42WR0C
      Item Weight: 3.2 pounds
      Product Dimensions: 8 x 3 x 6.5 inches
      Number Of Holes: 1
      Included Components: Single Control Lavatory Faucet

    Technical specification
    • Unique ref.pfister-lg42-wr0c-weller-single-control-bathroom-faucet
    • Product familyFaucet
    • Product groupBathroom
    • TypeDocumentation (information only)
    • Date of publishing2019-02-18
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit