0.8 mm Duropal HPL 0.8 mm Duropal HPL 0.8 mm Duropal HPL 0.8 mm Duropal HPL 0.8 mm Duropal HPL 0.8 mm Duropal HPL 0.8 mm Duropal HPL
View previous images
View next images

0.8 mm Duropal HPL

Decorative high pressure laminate in postforming quality according to EN 438-3:HGP/VGP, with robust melamine resin surface and sanded reverse.
Specification
  • Areas of application: Surface material for high-quality kitchen and office furniture, for walls and doors, furniture and installations in retail and recreational facilities, in the restaurant sector, in administration buildings, day nurseries, schools, sanitary, clinical or laboratory sectors. Particularly where high demands are made on sturdiness, ease of care and hygiene.

    Product features: decorative variety; easy care; antimicrobial; food harmless; particularly low emission

    FSCquality available: yes

    PEFC quality available: yes

    RAL UZ 76 – Blue Angel: yes

    Reaction to fire: normally flammable; Euroclass D-s2,d0 or worse in connection with normally and easily inflammable core boards. (EN 13501-1, CWFT acc. to 2003/593/EG)

    Formaldehyde emission class: E1

    Product standard: EN 438-3

    Formats: 2150 mm x 1050 mm; 2150 mm x 1300 mm; 2150 mm x 915 mm; 2150 mm x 950 mm; 2350 mm x 1050 mm; 2350 mm x 1300 mm; 2800 mm x 2070 mm; 3050 mm x 1300 mm; 4100 mm x 1300 mm; 5300 mm x 1300 mm; 5600 mm x 2070 mm
Technical specification
  • Unique ref.Duropal-HPL-0_8-mm
  • Collection setHigh-pressure laminates (HPL)
  • CollectionDuropal HPL
  • TypeBuilding Materials
  • Date of publishing2020-10-15
  • Edition number1
  • Depth (mm)0.8
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationSurface
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • Uniclass 1.4 CodeJM
  • Uniclass 1.4 DescriptionSurface finishes
  • Uniclass 2.0 CodePR-65-94-37
  • Uniclass 2.0 DescriptionHigh-Pressure Decorative Laminates (Hpl Or Hpdl)
  • Uniclass 2015 CodePr_25_71_94_37
  • Uniclass 2015 DescriptionHigh-pressure decorative laminates (HPL or HPDL)
  • NBS Reference Code65-94-37
  • NBS Reference DescriptionHigh-Pressure Decorative Laminates (Hpl Or Hpdl)
  • CSI MasterFormat 2014 Code09 93 23.53
  • CSI MasterFormat 2014 TitleInterior Finishing
  • OmniClass Number23-13 19 00
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia Oceania
Albania
Taiwan
New Zealand
Jersey
Singapore
Australia
Italy
Japan
Isle of Man
China
Ireland
United Arab Emirates
Hungary
Bahrain
Guernsey
Qatar
Greece
Gibraltar
Germany
France
Finland
Faroe Islands
Denmark
Czech Republic
Cyprus
Croatia
Bulgaria
Bosnia and Herzegovina
Belgium
Austria
Andorra
Liechtenstein
Luxembourg
Macedonia (FYROM)
Åland Islands
Vatican City
United Kingdom
Switzerland
Sweden
Spain
Slovenia
Serbia
San Marino
Romania
Portugal
Norway
Netherlands
Montenegro
Monaco
Moldova
Malta
Slovakia