0.8 mm Duropal HPL Pyroex 0.8 mm Duropal HPL Pyroex 0.8 mm Duropal HPL Pyroex 0.8 mm Duropal HPL Pyroex 0.8 mm Duropal HPL Pyroex 0.8 mm Duropal HPL Pyroex 0.8 mm Duropal HPL Pyroex
View previous images
View next images

0.8 mm Duropal HPL Pyroex

Decorative high pressure laminate in flame resistant quality according to EN 438-3:HGF/VGF with robust melamine resin surface and sanded reverse.
Specification
  • Areas of application: Flame resistant surface material for walls and doors, furniture and installations in public buildings and special constructions, such as railway stations and airports, retail and recreational facilities, public areas, hotels, schools, care home facilities and hospitals.

    Product features: decorative variety; easy care; antimicrobial; food harmless; flame retardant

    FSCquality available: yes

    PEFC quality available: yes

    Reaction to fire: flame-retardant grade; B-s1,d0 (EN 13501-1)

    Formaldehyde emission class: E1

    Product standard: EN 438-3

    Formats: 2800 mm x 2070 mm
Technical specification
  • Unique ref.Duropal-HPL-Pyroex-0_8-mm
  • Collection setHigh-pressure laminates (HPL)
  • CollectionDuropal HPL
  • TypeBuilding Materials
  • Date of publishing2020-10-15
  • Edition number1
  • Depth (mm)0.8
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationSurface
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • Uniclass 1.4 CodeJM
  • Uniclass 1.4 DescriptionSurface finishes
  • Uniclass 2.0 CodePR-65-94-37
  • Uniclass 2.0 DescriptionHigh-Pressure Decorative Laminates (Hpl Or Hpdl)
  • Uniclass 2015 CodePr_25_71_94_37
  • Uniclass 2015 DescriptionHigh-pressure decorative laminates (HPL or HPDL)
  • NBS Reference Code65-94-37
  • NBS Reference DescriptionHigh-Pressure Decorative Laminates (Hpl Or Hpdl)
  • CSI MasterFormat 2014 Code09 93 23.53
  • CSI MasterFormat 2014 TitleInterior Finishing
  • OmniClass Number23-13 19 00
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia Oceania
Albania
Taiwan
New Zealand
Jersey
Singapore
Australia
Italy
Japan
Isle of Man
China
Ireland
United Arab Emirates
Hungary
Bahrain
Guernsey
Qatar
Greece
Gibraltar
Germany
France
Finland
Faroe Islands
Denmark
Czech Republic
Cyprus
Croatia
Bulgaria
Bosnia and Herzegovina
Belgium
Austria
Andorra
Liechtenstein
Luxembourg
Macedonia (FYROM)
Åland Islands
Vatican City
United Kingdom
Switzerland
Sweden
Spain
Slovenia
Serbia
San Marino
Romania
Portugal
Norway
Netherlands
Montenegro
Monaco
Moldova
Malta
Slovakia