0.8 mm Duropal SolidColor 0.8 mm Duropal SolidColor 0.8 mm Duropal SolidColor 0.8 mm Duropal SolidColor 0.8 mm Duropal SolidColor 0.8 mm Duropal SolidColor 0.8 mm Duropal SolidColor 0.8 mm Duropal SolidColor
View previous images
View next images

0.8 mm Duropal SolidColor

Decorative high pressure laminate in standard quality according to EN 438-9:BTS, with uniform colour-through core for the highest demands on aesthetics, functionality and durability. The reverse is sanded ready for gluing.
Specification
  • Areas of application: The colour-through core creates the freedom of a monochrome design without visible edges or joints. For high-quality, aesthetically demanding furniture and design elements in the residential and interior design sector, such as for racking and shelving, furniture fronts, door sets and table tops, trade fair systems and sales displays. The material is not suitable for areas subject to large fluctuations in temperature and humidity.

    Product features: easy care; antimicrobial; food harmless

    FSCquality available: yes

    PEFC quality available: yes

    Reaction to fire: normally flammable; Euroclass D-s2,d0 or worse in connection with normally and easily inflammable core boards. (EN 13501-1, CWFT acc. to 2003/593/EG)

    Formaldehyde emission class: E1

    Product standard: EN 438-9

    Formats: 2150 mm x 1050 mm; 2150 mm x 1300 mm; 2150 mm x 915 mm; 2150 mm x 950 mm; 2350 mm x 1050 mm; 2350 mm x 1300 mm; 2800 mm x 2070 mm; 4100 mm x 1300 mm
Technical specification
  • Unique ref.Duropal-SolidColor-0_8-mm
  • Collection setHigh-pressure laminates (HPL)
  • CollectionDuropal HPL
  • TypeBuilding Materials
  • Date of publishing2020-10-15
  • Edition number1
  • Depth (mm)0.8
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationSurface
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • Uniclass 1.4 CodeJM
  • Uniclass 1.4 DescriptionSurface finishes
  • Uniclass 2.0 CodePR-65-94-37
  • Uniclass 2.0 DescriptionHigh-Pressure Decorative Laminates (Hpl Or Hpdl)
  • Uniclass 2015 CodePr_25_71_94_37
  • Uniclass 2015 DescriptionHigh-pressure decorative laminates (HPL or HPDL)
  • NBS Reference Code65-94-37
  • NBS Reference DescriptionHigh-Pressure Decorative Laminates (Hpl Or Hpdl)
  • CSI MasterFormat 2014 Code09 93 23.53
  • CSI MasterFormat 2014 TitleInterior Finishing
  • OmniClass Number23-13 19 00
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia Oceania
Albania
Taiwan
New Zealand
Jersey
Singapore
Australia
Italy
Japan
Isle of Man
China
Ireland
United Arab Emirates
Hungary
Bahrain
Guernsey
Qatar
Greece
Gibraltar
Germany
France
Finland
Faroe Islands
Denmark
Czech Republic
Cyprus
Croatia
Bulgaria
Bosnia and Herzegovina
Belgium
Austria
Andorra
Liechtenstein
Luxembourg
Macedonia (FYROM)
Åland Islands
Vatican City
United Kingdom
Switzerland
Sweden
Spain
Slovenia
Serbia
San Marino
Romania
Portugal
Norway
Netherlands
Montenegro
Monaco
Moldova
Malta
Slovakia