Publish your products
 18.4 mm Duropal Element SolidColor P2
 18.4 mm Duropal Element SolidColor P2
 18.4 mm Duropal Element SolidColor P2
 18.4 mm Duropal Element SolidColor P2
 18.4 mm Duropal Element SolidColor P2
 18.4 mm Duropal Element SolidColor P2
 18.4 mm Duropal Element SolidColor P2

    18.4 mm Duropal Element SolidColor P2

    Laminate of a particleboard core Type P2, faced on both sides with uniformed colour-through Duropal SolidColor. The durable surface and proven core material guarantee the highest quality and finish.
    Specification
    • Areas of application: The special material composition opens up new possibilities for discerning furniture and interior design concepts. In the private sector, but also in restaurants, in cultural and conference centres, banks, offices and in shop design. For installations, design and presentation elements, shelving, furniture fronts, racking, desks, tabletops and worktops, etc. The material is not suitable for areas subject to large fluctuations in temperature and humidity. Product features: easy care; antimicrobial; food harmless FSCquality available: yes PEFC quality available: yes Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG) Formaldehyde emission class: E1 E05 Product standard: EN 13894-1 Formats: 2800 mm x 2070 mm; 4100 mm x 1300 mm
    Technical specification
    • Unique ref.Duropal-Element-SolidColor-P2-18_4-mm
    • Product familyFlat bonded elements
    • Product groupDuropal Elements
    • TypeBuilding Materials
    • Date of publishing2020-10-13
    • Edition number1
    • Depth (mm)18.4
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Sheet Materials

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit