Publish your products
F530 Continuous suspended ceiling 600-LEV12,5-BR-CR2

F530 Continuous suspended ceiling 600-LEV12,5-BR-CR2

Placo Solution made of structured ceiling composed of plasterboard and F530 steel. It has a uniform and smooth finish, and is indicated for indoor environment.
Specification
  • The Placo Standard ceiling system consists of Placo LEV plasterboard (12,5mm) and F530 steel with spacing every 600mm. It is indicated for indoor environment and can be applied in dry areas.
Technical specification
  • Unique ref.continuous_suspended_ceiling_f530_600-lev125-br-cr2
  • Product familyceiling
  • Product groupStandard
  • TypeObject (single object)
  • Date of publishing2018-02-20
  • Edition number1
Related
  • Material mainPlaster
  • Material secondarySteel
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)11.15
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameDrywall
  • UNSPSC code30161503
  • Uniclass 2015 CodeSs_30_25_10
  • Uniclass 2015 DescriptionBoard and sheet ceiling systems
  • CSI MasterFormat 2014 Code09 29 00
  • CSI MasterFormat 2014 TitleGypsum Board
  • OmniClass Number23-15 19 23
  • OmniClass TitleCeilings
  • CSI UniFormat II CodeC3030
  • CSI UniFormat II TitleCeiling Finishes

Region availability

South America
Brazil
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit