Publish your products
RIGITONE Continuous suspended ceiling12-25Q - EST. BID. 60-27

RIGITONE Continuous suspended ceiling12-25Q - EST. BID. 60-27

3.3 out of 5 stars3.3(6 reviews)
Placo Solution made bidirectional ceiling made of plasterboard and steel frames. It has high acoustic performance and is indicated for indoor environment.
Specification
  • The Placo Acoustic ceiling system consists of Placo plasterboard Rigitone (12,5mm) steel frames. It is indicated for indoor environment which need upper acoustic comfort and can be applied in dry.
Technical specification
  • Unique ref.continuous_suspended_ceiling_rigitone12-25q_-_est_bid_60-27
  • Product familyceiling
  • Product groupPerformance
  • TypeObject (single object)
  • Date of publishing2018-03-27
  • Edition number1
Related
  • Material mainPlaster
  • Material secondarySteel
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)12.5
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameDrywall
  • UNSPSC code30161503
  • Uniclass 2015 CodeSs_30_25_10
  • Uniclass 2015 DescriptionBoard and sheet ceiling systems
  • CSI MasterFormat 2014 Code09 29 00
  • CSI MasterFormat 2014 TitleGypsum Board
  • OmniClass Number23-15 19 23
  • OmniClass TitleCeilings
  • CSI UniFormat II CodeC3030
  • CSI UniFormat II TitleCeiling Finishes

Region availability

South America
Brazil
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit