Publish your products
PRIMA Wall 95-70-600-ST12,5+ST12,5-BR-LV70
PRIMA Wall 95-70-600-ST12,5+ST12,5-BR-LV70
PRIMA Wall 95-70-600-ST12,5+ST12,5-BR-LV70

    PRIMA Wall 95-70-600-ST12,5+ST12,5-BR-LV70

    Placo solutions made of Standard Plasterboard and Glass woolISOVER, with performance of acoustic insulation for interior wall.
    Specification
    • The Placo Standard wall system consists of Placo standard plasterboard (12,5mm), rail (R70), stud frame (M70), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas.
    Technical specification
    • Unique ref.prima_95-70-600-st125-st125-br-pg70
    • Product familyWall
    • Product groupStandard
    • TypeObject (single object)
    • Date of publishing2018-03-27
    • Edition number1
    • Height (mm)3
    • Depth (mm)95
    Related
    • Material mainPlaster
    • Material secondarySteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)20.35
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America
    Brazil