Publish your products
Plungie Studio, 12' x 7' Precast Concrete Pool
Plungie Studio, 12' x 7' Precast Concrete Pool
Plungie Studio, 12' x 7' Precast Concrete Pool
    Plungie

    Plungie Studio, 12' x 7' Precast Concrete Pool

    3.7 out of 5 stars3.7(12 reviews)

    A POOL THAT IS SMALLER IN SIZE WITHOUT COMPROMISING ON FEATURES!

    10-year structural and internal ecoFinish warranty.

    Plungie Studio

    The sophisticated and sleek design of the Plungie Studio concrete pre-cast swimming pool leaves nothing to wish for!

    We’ve designed the Plungie Studio with smaller spaces in mind, making it an excellent choice for front yards, smaller backyards and inner-city living. With over 20 sq ft of bench space to lounge on, the Plungie Studio will become your new favourite spot to enjoy a sunny day!

    Inclusions

    • Highly-engineered concrete shell
    • Multi-coloured LED Light
    • Skimmer Box
    • Pre-plumbed filtration return lines

    Add-ons and Modifications

    • Spa Jets
    • Equipment Packages: Filter, Chlorinator, Pump
    • Waterline Tile Provision

    Website

    https://plungie.com/en-us/pools/studio

    Specification
    • Length - External: 12', Internal: 11' 5"

      Width - External: 7', Internal: 6'5"

      Height - External: 5' 6½", Internal: 5' 3"

      Volume - 2,140 gal

      Dry Weight - 15,000 lbs

      Keywords: Swimming Pool, Spool, Swim Spa, Backyard, Outdoor, Spa Jet, Lifestyle, Yard, Garden, Patio, Concrete Pool, Concrete Precast Pool, Renovation

    Technical specification
    • Unique ref.studio-rectangular-pool
    • Product familyPools
    • Product groupStudio Pool
    • TypeObject (single object)
    • Date of publishing2023-09-05
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySports & Recreation - Swimming pool
    • Uniclass 2015 CodeEn_42_85_60
    • Uniclass 2015 DescriptionOutdoor swimming pools
    • CSI MasterFormat 2014 Code13 11 00
    • CSI MasterFormat 2014 TitleSwimming Pools
    • OmniClass Number23-21 29 21 15
    • OmniClass TitleSwimming Pools

    Region availability

    North America
    United States