Publish your products
Henkel Polybit Rooftite AC5
Polybit

Henkel Polybit Rooftite AC5

Rooftite AC5 is a water-based pure acrylic, washable and environmental friendly coating, forming a seamless membrane that resists to several harsh chemicals and bridges hairline cracks. Due to its white color, it has high emittance and reflectance, which will reduce heat penetration, keeping roofs much cooler in hot summer weather.

Fields of application:

– industrial roofs

– metal roofs

– non accessible roofs

Specification
  • Characteristics:

    • Fast curing time. Quick turnaround time for subsequent site works
    • Low VOC, Odorless
    • Tough and durable seamless and monolithic surface
    • High resistance to abrasion, puncture, impact and thermal shocks
    • High resistance to chemicals
    • UV Resistant Coating
    • Easy to apply
    • Excellent surface finish with different colors (Topcoat)
    • Non-Toxic

    Components:

    1. Polyseal 1PU: Highly flexible, non-staining paintable one part polyurethane joint sealant with excellent recovery.

    2. Watertite CL 252: Non-woven sealing tape applied in all corners, joints, edges, floor drains and other penetrations.

    3. Polytherm AC: is a non-toxic, environment-friendly water-based pure acrylic resin proving efficient thermal protection for the entire structure.

    System specification:

    - Density, g/cc: 1.3±0.05 (ASTM D 1475)

    - Tensile strength, [N/mm2]: 1.5 (ASTM D 2370)

    - Elongation, %: >300 (ASTM D 2370)

    - Tear resistance, [lbf/in]: >80 (ASTM D 624)

    - Adhesion (Dry) Steel, [pli]: > 2 (ASTM C 794, ASTM D 903)

    - Water vapor transmission, [g/(h*m2)]: <2 (ASTM E 96)

    - Solar Reflectivity, %: >80 (ASTM C 1549)

    - Water Swelling resistance, [%]: <8 (ASTM D 471)

    - Re-coat interval, [hrs]: 6 (ASTM D 1640)

    - VOC, [g/L]: ≤50 (ASTM D 3960/ASTM D 2369)

Technical specification
  • Unique ref.rooftite-ac-5
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • Uniclass 2015 CodeSs_30_40
  • Uniclass 2015 DescriptionRoof and balcony covering and finish systems
  • CSI MasterFormat 2014 Code07 14 00
  • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
  • OmniClass Number23-13 25 17 15
  • OmniClass TitleFluid Applied Waterproofing
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit