Publish your products
Henkel Polybit Rooftite PU10
Polybit

Henkel Polybit Rooftite PU10

Rooftite PU10 is a long lasting leak resistant roofing system, with efficient thermal protection for the metal roof structures. It comprises a thick layer of Polyurethane Foam and acrylic based weather and waterproofing coating - which is resistant to UV, other weathering agents and fully bonded to PU foam surface - representing the safest option for both permanent and temporary exposed metal roofs.

Fields of application:

– industrial roofs

– metal roofs

Specification
  • Characteristics:

    • Excellent UV resistance, weatherability & color retention properties
    • Excellent resistance to water and vapour
    • High solar reflectance
    • Moderate thermal insulation

    Components:

    1. Polyfoam SS-45A: CFC free, polymeric M.D.I based system for producing rigid urethane foam with a nominal core density of 45 kg/m3 by spray process. The system may be applied to substrates where the surface temperature is of the order of 25 - 30°C. Grades, adjusted in reactivity, are available for both cold and hot condition.

    2. Polycryl PF: single component, acrylic waterproofing and protective coating especially designed for PU Foam on roof applications.

    System specification:

    - Final density, [kg/m3] 43 to 48 ASTM D 1622

    - Application thickness, [cm] Min. 3 to Max.10

    - Compressive strength, with rise [kpa]: 220 to 320 (ASTM D 1621)

    - Compressive strength, against rise [kpa]: 172 to 207 (ASTM D 1621)

    - Thermal conductivity Initial value: 0.023 @ 25ºC, W/(mK) (ASTM C 518/19)

    - VOC, [g/L]: <10 (ASTM D 3960)

    - Tensile strength, [N/mm2]: ≥2 (ASTM D412)

    - Elongation, [%]: ≥100 (ASTM D412)

    - Tensile strength retention after UV ageing, [%]: >90 (ASTM D412)

    - Elongation retention after UV ageing, [%]: >90 (ASTM D 412)

    - Adhesion to polyurethane foam [N/mm2]: ≥0.5 (ASTM D 4541)

    - Adhesion to concrete [N/mm2]:≥1.5 (ASTM D 4541)

    - Water flood test: Pass

    - UV resistance @ 1000 Hrs: No deterioration (ASTM G 154)

Technical specification
  • Unique ref.rooftite-pu-10
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material main2C Polyurethane
  • Material secondaryAcrylic
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • Uniclass 2015 CodeSs_30_40
  • Uniclass 2015 DescriptionRoof and balcony covering and finish systems
  • CSI MasterFormat 2014 Code07 00 00
  • CSI MasterFormat 2014 TitleThermal and Moisture Protection
  • OmniClass Number23-13 25 00
  • OmniClass TitleThermal and Moisture Protective Products 
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit