Publish your products
Henkel Polybit Watertite S 2005 System
Polybit

Henkel Polybit Watertite S 2005 System

Watertite S 2005 is a self-adhering waterproofing system comprising of multilayer application designed for shallow structures, which are occasionally subjected to hydrostatic pressure and are up to 5 meter deep from the ground level. Watertite S 2005 is specifically designed for ease in application and as a highly efficient system to prevent the ingress penetration of water into the structure. Excellent adhesion of the top layer polypropylene fleece with concrete forms a part of the concrete structure.


Fields of application include:

– residential buildings

– buildings and villas

– box culverts

Specification
  • Characteristics:

    • Multilayer waterproofing protection to water ingressunder hydrostatic head pressure.
    • Cold applied, self-adhesive and easy to apply.
    • Very high resistance to puncture and impact.
    • Self-healing capability against minor punctures.
    • Good dimensional stability under tension.
    • High mechanical strengths.
    • High resistance to chlorides, sulphates, alkalis & acids.
    • Good low temperature flexibility.


    Components:

    1. Polyprime SB: Quick drying solvent based low viscosity bitumen primer. Conforms to ASTM D41, with a solid content of at least 40%.

    2. Bitustick R3000: Polyester reinforced high performance self-adhesive bituminous waterproofing membrane.

    3. Bistustick R400: Polymer modified bituminous self adhesive anti-root, waterproofing and protection membrane.


    System specification:

    - Thickness, mm: 6.5 (EN 1849-1)

    - Tensile strength, [L/T], [N/5cm]: >1300/1000 (ASTM D 5147)

    - Peel adhesion to freshly poured concrete, [N/mm]: >5 (ASTM D 1000)

    - Tear Resistance, [L/T], [N]: >1000/800 (ASTM D 5147)

    - Puncture resistance, [N]: >2600 (ASTM E 154)

    - Resistance to hydrostatic pressure, 5 bar (EN 12390-8)

    - Low temperature flexibility @ -15ºC (ASTM D 1970)

    - Excellent resistance to chlorides, sulphates, alkalis and acids (ASTM D 543)


Technical specification
  • Unique ref.watertite-s-2005
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationBuilding Element
  • Uniclass 2015 CodeSs_32_80
  • Uniclass 2015 DescriptionWaterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 10 00
  • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing
  • CSI UniFormat II CodeA10
  • CSI UniFormat II TitleFOUNDATIONS

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit