Publish your products
Henkel Polybit Watertite WA14
Polybit

Henkel Polybit Watertite WA14

Watertite WA14 is a composite waterproofing membrane and tile finish system, ideally designed for cases where the floor and wall surfaces are exposed to continuous water splashes for a long period of time, such as public showers, saunas and wellness centers.

Fields of application: concrete floors and walls in public showers, saunas and wellness centers, categorized as high-water exposure zones without hydrostatic pressure for indoors.

Specification
  • Characteristics:

    • Good flexibility
    • Thermal co-efficient of expansion similar to that of concrete
    • Good adhesion to both porous and non-porous surfaces
    • Good mechanical properties
    • For ceramic tiles (glazed & terracotta), vitrified tiles, porcelain tiles, mosaic tiles and natural stones like granite, sandstone
    • Easy workability
    • Crack resistance
    • Smooth surface finish
    • Anti fungal/Anti bacterial

    Components:

    1. Polyflex - A two component polymer mortar composite flexible water proofing slurry is applied at a minimum thickness of 2mm in two coats on the concrete surface to protect the underlying screed against moisture penetration.

    2. Watertite CL 252 - Non-woven sealing tape applied in all corners, joints, edges, floor drains and other penetrations.

    3. Ceresit CM16 - Flexible polymer modified cementitious tile adhesive with extended open time and high vertical slip resistance.

    4. Ceresit CE33 - cement-based tile grout for filling joints in floor & wall of ceramic, porcelain, mosaic, natural stone, marble & granite indoor and outdoor areas. For joints between 1 and 8mm wide.

    System specification:

    - Mixed density, [g/cc]: 1.8±0.02 (ASTM D 1475)

    - Tensile strength, [N/mm2]: > 8 (ASTM D 412)

    - Elongation, [%]: > 50 (ASTM D 412)

    - Adhesion strength, [N/mm2]: > 0.5 (ASTM D 4541)

    - Crack bridging, [mm]: > 0.5 (ASTM C 836)

    - Hydrostatic pressure @ 5 bar: No leakage (BS EN 12390)

    - Hydrostatic negative pressure@ 3 bar: No leakage (BS EN 12390)

    - Toxicity: Non toxic (BS 6920 [WRAS])

    - Reaction to fire: Class A (ASTM E 84)

    - Abrasion resistance, [mg]: < 75 (ASTM D 4060)

    - VOC, [g/l]: < 50 (ASTM D 3960/D 236)

Technical specification
  • Unique ref.watertite-wa-14
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material mainCementitious
  • Material secondaryAcrylic
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationBuilding Element
  • Uniclass 2015 CodePr_20_31_02_89
  • Uniclass 2015 DescriptionTile adhesives
  • CSI MasterFormat 2014 Code09 30 00
  • CSI MasterFormat 2014 TitleTiling
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit