Publish your products
Camaro Rigid Core PUR (Stone)
Polyflor

Camaro Rigid Core PUR (Stone)

The Camaro Rigid Core collection of 30 shades spans a plethora of wood species and natural stone, each featuring a complementary surface texture for an authentic appearance. Engineered with a SPC rigid core and protective 0.3mm wear layer and 5.5mm gauge, Camaro Rigid Core is a practical and stylish flooring solution for residential interiors up to light commercial installations.

Specification
  • • Overall Wear Layer: 0.3 mm

    • Overall Height: 6.5 mm

    • Gross Weight: 8570 g/m2

    • Material : PVC

    • Colour Options: Wood, Stone

    • Features: 30 shades, 5.5mm gauge, 0.3mm wear layer, 1mm IXPE acoustic backing

    • Finish: cross-linked polyurethane reinforcement- life time polish free

    • Electrical Behaviour: ≤2kV

    • Castor Chair: Suitable

    • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed

    • Recycled Content: Up to 15% recycled material

    • Expected Life: 10 Years

Technical specification
  • Unique ref.camaro-rigid-core-stone
  • Product familyLuxury Vinyl Tiles
  • Product groupFlooring
  • Date of publishing2023-10-31
  • Edition number1
  • Height (mm)5.5
Related
  • Material mainPVC
  • Material secondaryVinyl
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_71_68
  • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) tiles
  • CSI MasterFormat 2014 Code09 65 19
  • CSI MasterFormat 2014 TitleResilient Tile Flooring
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit