Publish your products
Polysafe Wood fx Acoustix PUR - safety 19dB vinyl flooring
Polysafe Wood fx Acoustix PUR - safety 19dB vinyl flooring
Polysafe Wood fx Acoustix PUR - safety 19dB vinyl flooring
Polysafe Wood fx Acoustix PUR - safety 19dB vinyl flooring
Polysafe Wood fx Acoustix PUR - safety 19dB vinyl flooring
    Polyflor

    Polysafe Wood fx Acoustix PUR - safety 19dB vinyl flooring

    Polysafe Wood fx Acoustix PUR is a heavy-duty, safety flooring available in a range of 8 authentic timber designs engineered with a 3.7mm gauge combining the assurance of sustainable slip resistance with high durability for years of performance. Polysafe Wood fx Acoustix achieves 36+ on the Pendulum Wet Test (Slider 96), R10 (DIN 51130) on the Ramp Test and is fully HSE compliant. With an integrated foam backed layer, impact sound reduction levels of 19dB are achieved, in excess of Building Regulation Part E requirements. The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. Polysafe Wood fx Acoustix PUR is a high specification, decorative safety vinyl flooring range combining the assurance of sustainable slip resistance and acoustic sound insulation. Featuring authentic reproductions of popular and high clarity wood designs, the range incorporates a light to dark colour spectrum with non-intrusive safety aggregates in the vinyl to create a safe yet attractive interior in commercial or residential areas. With an integrated foam backed layer, impact sound reduction levels of 19dB are achieved, in excess of Building Regulation Part E requirements. Typical use areas include schools, universities, student accommodation, hospitals, aged care, social housing as well as public buildings where there is general heavy footfall.
    Specification
    • • Overall Length: 20000 mm • Overall Width: 2000 mm • Overall Wear Layer • Overall Height: 3.7 mm • Gross Weight 2.0mm: 2670 g/m2 • Shipping Weight • Access Clearance Top • Access Clearance Bottom • Access Clearance Left • Access Clearance Right • Access Clearance Front • Access Clearance Rear • Material : PVC • Colour Options : Wood • RBG Codes • Features : 19dB impact sound reduction, high quality, cross-linked polyurethane reinforcement, UV cured for superior cleaning benefits • Material Description • Finish: Cross-linked polyurethane reinforcement- life time polish free • Material Texture • Electrical Behaviour: ≤2kV • Castor Chair : Suitable • Slip Resistance Value: EN 13845 ESf • Slip Resistance Value: AS 4586 R10 • SRV Pendulum Test: >36 (wet test) - 4S Rubber/Slider 96 • Surface Roughness: To BS 1134, 20μm • Residual Indentation: ≤0.20mm • Acoustic: ISO 10140-3 19dB • Chemical Resistance: Good resistance to dilute acids and alkalis • Bacterial resistance: ISO 846 PART C, does not favour growth
    Technical specification
    • Unique ref.Polysafe-Wood-fx-Acoustix-PUR
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2021-01-13
    • Edition number1
    • Height (mm)3.7
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl