Publish your products
Expona EnCore Rigid Loc PUR
Expona EnCore Rigid Loc PUR
Expona EnCore Rigid Loc PUR
Expona EnCore Rigid Loc PUR
Expona EnCore Rigid Loc PUR
Expona EnCore Rigid Loc PUR
    Polyflor

    Expona EnCore Rigid Loc PUR

    The Expona EnCore Rigid Loc luxury vinyl tile collection features 12 timber shades with a 6.5mm gauge and 0.55mm wear layer making it the ideal solution for heavy commercial environments. The range features a Stone Plastic Composite (SPC) construction and gives the floor superior stability. It is also ideal for laying over existing floor coverings. Expona EnCore Rigid Loc incorporates an acoustic backing, reducing impact sound by 19dB, exceeding UK Building Regulations whilst also providing comfort and warmth underfoot. The range is 100% recyclable, 100% waterproof and has a high quality, cross-linked polyurethane reinforcement which provides superior cleaning benefits, life cycle maintenance savings and optimum appearance retention.

    Specification
    • The Expona EnCore Rigid Loc luxury vinyl tile collection features 12 timber shades each with a 6.5mm gauge and 0.55mm wear layer. With a premium rigid construction and 5G-i locking technology, Expona EnCore Rigid Loc is the ideal floor covering to quickly transform residential and commercial interiors with minimum disruption as it can be laid directly on existing floor coverings . The range has a built in acoustic backing which reduces sound impact by 19dB whilst also being 100% recyclable, 100 % waterproof and has a high quality, cross-linked polyurethane reinforcement which provides superior cleaning benefits, life cycle maintenance savings and optimum appearance retention.

      • Overall Wear Layer: 0.55 mm
      • Overall Height: 6.5 mm
      • Gross Weight: 10,800 g/m2
      • Material : PVC
      • Colour Options: Wood
      • Features: 12 shades, 6.5mm gauge, 0.55 wear layer, SPC Rigid Core, 19db sound reduction, 5G-i locking mechanism, 100% waterproof
      • Finish: cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2kV
      • Castor Chair: Suitable
      • Impact Sound Reduction: 19
      • Responsible Sourcing of Materials: SA 8000 Factory Approved
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed
      • Recycled Content: Contains 15% recycled material
      • Expected Life: 10 Years

    Technical specification
    • Unique ref.Expona-EnCore-Rigid-Loc
    • Product familyLuxury Vinyl Tiles
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2020-08-24
    • Edition number1
    • Height (mm)6.5
    Related
    • Material mainPVC
    • Material secondaryVinyl
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 65 19
    • CSI MasterFormat 2014 TitleResilient Tile Flooring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit