Set your location and language to prioritise localised information. Continue
Polysafe Verona PUR (Pure Colours)
Polyflor

Polysafe Verona PUR (Pure Colours)


Polysafe Verona PURE COLOURS is a heavy duty carborundum-free safety flooring, featuring 18 contemporary decorational shades optimised for specification within dementia friendly design schemes. Fully HSE compliant and enhanced sustainable slip resistance of 45+ RRL Pendulum (slider 96), R11 (DIN51130) on the Ramp Test. Conforms to EN 13845 and 50,000 cycles abrasion test, BRE Global A+ Rated Product (Certificate No: ENP 472) in major use areas such as healthcare & education. The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. Ideally suited for heavy traffic areas where there are risks of water spillage and other contaminants in commercial and residential areas

Specification
  • Polysafe Verona PURE COLOURS collection features a contemporary decoration in a selection of tonal hues optimised for specification within dementia friendly design schemes. With a uniform appearance and matt surface finish, the collection is perfectly suited for installation within a wide range of commercial and residential environments to ensure the underfoot safety of occupants. Additionally the PURE COLOURS collection features enhanced sustainable slip resistance of 45+ (slider 96), R11 (DIN51130) on the Ramp Test and is fully HSE compliant. Polysafe Verona features the exclusive Polysafe PUR reinforcement for optimum appearance retention & superior cleaning benefits.

    • Overall Length: 20000 mm
    • Overall Width: 2000 mm
    • Overall Height: 2 mm
    • Gross Weight: 2600 g/m2
    • Material : PVC
    • Colour Options: Light, medium, dark
    • Features: Particle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
    • Finish: Cross-linked polyurethane reinforcement- life time polish free
    • Electrical Behaviour: ≤2.0kV
    • Castor Chair: Suitable
    • Slip Resistance Value: EN 13845 ESf
    • Slip Resistance Value: DIN 51130_ R11
    • SRV Pendulum Test: >45 (wet test) - 4S Rubber/Slider 96
    • Surface Roughness: To BS 1134, 20μm
    • Residual Indentation: <0.1mm>
    • Chemical Resistance: Good resistance to dilute acids and alkalis
    • Bacterial Resistance: ISO 846 PART C, does not favour growth
    • Location of Manufacturer: UK
    • Environmental Product Declaration: Generic EN 15804 EPD available
    • Responsible Sourcing of Materials: BES 6001 Excellent
    • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed
    • Expected Life: 10 Years

Technical specification
  • Unique ref.Polysafe-Verona-PURE-COLOURS
  • Product familySafety
  • Product groupSafety Flooring
  • TypeObject (single object)
  • Date of publishing2020-09-10
  • Edition number1
  • Height (mm)2
  • Width (mm)2000
Related
  • Material mainPVC
  • Material secondaryPolyurethane
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_57_71_61
  • Uniclass 2015 DescriptionParticle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
  • CSI MasterFormat 2014 Code09 65 16
  • CSI MasterFormat 2014 TitleResilient Sheet Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Belarus
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Bulgaria
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Cyprus
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Estonia
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Faroe Islands
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Finland
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
France
China
Cayman Islands
Chad
Paraguay
Nauru
Gibraltar
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Greece
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Guernsey
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Iceland
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Ireland
India
Dominica
Egypt
Northern Mariana Islands
Isle of Man
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Italy
Iran
El Salvador
Eritrea
Papua New Guinea
Jersey
Iraq
Greenland
Eswatini
Pitcairn Islands
Latvia
Israel
Grenada
Ethiopia
Samoa
Liechtenstein
Japan
Guadeloupe
Gabon
Solomon Islands
Lithuania
Jordan
Guatemala
Ghana
Timor-Leste
Malta
Kazakhstan
Haiti
Guinea
Tokelau
Moldova
Kuwait
Honduras
Guinea-Bissau
Tonga
Monaco
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Montenegro
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Norway
Lebanon
Mexico
Liberia
Vanuatu
Poland
Macau
Montserrat
Libya
Wallis and Futuna
Portugal
Malaysia
Nicaragua
Madagascar
Romania
Maldives
Panama
Malawi
Russia
Mongolia
Puerto Rico
Mali
San Marino
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Spain
Nepal
Saint Lucia
Mauritius
Svalbard and Jan Mayen
North Korea
Saint Pierre and Miquelon
Mayotte
Sweden
Oman
Saint Vincent and the Grenadines
Morocco
Ukraine
Pakistan
Saint-Barthélemy
Mozambique
United Kingdom
Palestine
Sint Maarten
Namibia
Vatican City
Philippines
The Bahamas
Niger
Qatar
Trinidad and Tobago
Nigeria
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Singapore
U.S. Virgin Islands
Reunion
South Korea
United States
Rwanda
Sri Lanka
Saint Helena
Syria
São Tomé and Príncipe
Taiwan
Senegal
Tajikistan
Seychelles
Thailand
Sierra Leone
Türkiye
Somalia
Turkmenistan
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe