Publish your products
ASPIRAMBO - Tubulure
ASPIRAMBO - Tubulure
    Porcher

    ASPIRAMBO - Tubulure

    Tubulure - Long

    Specification
    • ASPIRAMBO - Tubulure
    Technical specification
    • Unique ref.P2860
    • Product familyASPIRAMBO
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)120
    • Width (mm)270
    • Depth (mm)120
    Links
    Related
    • Material mainPlastic
    • Weight Net (Kg)2.09
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France