Publish your products
HERCULE - Bowl horizontal outlet
HERCULE - Bowl horizontal outlet
    Porcher

    HERCULE - Bowl horizontal outlet

    Bowl horizontal outlet - Weight: 19,9 kg
    Specification
    • HERCULE - Bowl horizontal outlet
    Technical specification
    • Unique ref.E8258
    • Product familyHERCULE
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)359
    • Width (mm)655
    • Depth (mm)395
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)19.9
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit