Publish your products
Ulysse Cuvette Sh Blanc
Ulysse Cuvette Sh Blanc
    Porcher

    Ulysse Cuvette Sh Blanc

    Ulysse Cuvette Sh Blanc
    Technical specification
    • Unique ref.E9027
    • Product familyULYSSE
    • Product groupBowl
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)399
    • Width (mm)358
    • Depth (mm)634
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)17
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSs_40_15_90_97
    • Uniclass 2015 DescriptionWC systems

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit