Publish your products
Ulysse Pack Sh Dc Al Lat Avec Ab Blanc
Ulysse Pack Sh Dc Al Lat Avec Ab Blanc
    Porcher

    Ulysse Pack Sh Dc Al Lat Avec Ab Blanc

    Ulysse Pack Sh Dc Al Lat Avec Ab Blanc
    Technical specification
    • Unique ref.E9056
    • Product familyULYSSE
    • Product groupBowl
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)399
    • Width (mm)358
    • Depth (mm)634
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)38
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSs_40_15_90_97
    • Uniclass 2015 DescriptionWC systems

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit