Publish your products
ULYSSE - Bowl without flange 52 x 35,4 cm
ULYSSE - Bowl without flange 52 x 35,4 cm
    Porcher

    ULYSSE - Bowl without flange 52 x 35,4 cm

    Bowl without flange 52 x 35,4 cm - Weight: 14 kg To be mounted with a pair of lag bolts not supplied or a built-in single support frame or support frame / tank
    Specification
    • ULYSSE - Bowl without flange 52 x 35,4 cm
    Technical specification
    • Unique ref.P0067
    • Product familyULYSSE
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)355
    • Width (mm)520
    • Depth (mm)370
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)15.1
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit