Publish your products
ESCULAPE - Suspended bowl 54,4 x  36,1 cm
ESCULAPE - Suspended bowl 54,4 x  36,1 cm
    Porcher

    ESCULAPE - Suspended bowl 54,4 x 36,1 cm

    Hanging bowl 54,4 x 36,1 cm - Weight: 17,5 kg
    Specification
    • ESCULAPE - Suspended bowl 54,4 x 36,1 cm
    Technical specification
    • Unique ref.P2592
    • Product familyESCULAPE
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)361
    • Width (mm)545
    • Depth (mm)364
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)17.79
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit