Publish your products
DIVA RS fire-rated double sliding door
DIVA RS fire-rated double sliding door
    Portalp

    DIVA RS fire-rated double sliding door

    The DIVA RS EI230 fire rated door is designed to stop the spread of fire in all types of premises, particularly in public-access buildings. It ensures occupant safety and allows for the evacuation of the building for up to 30 minutes.

    It offers an innovative combination of technologies to meet daily safety, comfort, and accessibility needs.

    EI230 DAS door set (30-minute fire resistance) designed to operate automatically or manually
    - Fire resistance test reports carried out by an approved laboratory
    - Afnor NF277 certification
    - Compliant with DAS NF 61937-1-3 regulatory requirements
    - Automatic closing via a mechanical counterweight system independent of any power source
    - Ability to interface with a fire detection system

    Several configurations are available: a single door with one sliding leaf opening to the right or left, or a double door with two sliding leaves with central opening, with or without fixed leaves. The door is equipped with a powerful operator ensuring reliable operation and capable of moving leaves weighing up to 1 × 200 kg or 2 × 200 kg.

    The door can be installed on:
    - a BA13 fire-rated partition
    - concrete wall
    - a fire-rated glazed façade with fixed panels and a transom window

    The fire-rated DIVA RS automatic door is available in an EI260 version; please contact us for technical information on our fire-rated models.
    Specification
    • Supply and installation of a double automatic fire-rated door type PORTALP DIVA RS FIRE RATED EI230.

      The header containing the mechanism is made of extruded aluminum :
      - mechanism height: 200 mm
      - hinged cover with upward opening or easily removable to facilitate access to the mechanism
      - drive mechanism with a rolling rail reducing noise and vibration
      - two roller carriages per leaf, equipped with anti-derailment rollers and adjustable suspensions

      The operator is equipped with:
      - a universal switching power supply (110V–230V, 50–60 Hz), low power consumption, compatible with all electrical networks
      - a brushless motor for precise control, ensuring smooth leaf movement, optimal quiet operation, reduced energy consumption, and long service life
      - a backup power supply in case of a power failure
      - a control unit managing door operation, communicating with all peripherals, and continuously monitoring door diagnostics
      - a CAN bus technology enabling fast and reliable connectivity while reducing interference

      Each sliding leaf is made of an aluminum frame
      - 56 mm frame profiles designed with 3 chambers equipped with thermal breaks
      - Intumescent seals around the entire perimeter of the leaf, expanding under heat exposure
      - Contraflam 30 fire-rated glazing
      - Protective frame with a cladding surround for the partition
      - Leaves assembled using non-silicone rebate joints allowing for quick glass replacement
      - 8 mm anti-finger-trap side gaps between two sliding planes, compliant with EN 16005
      - Custom finishes available in RAL colors or anodized finish

      The door is equipped with safety devices to ensure the protection of users and the building, adapted to each application:
      - passage safety via indoor/outdoor sensors combining microwave and infrared technologies
      - opening safety via infrared light curtains
      - backup battery
      - electromechanical locking

      Fire safety:
      The door includes a manual release device and a reset control requiring deliberate action. Upon activation of the manual release, the door closes mechanically using a mechanical counterweight system.

      Standards and regulations:
      - Decree of 14/03/2011 and standards NF S61-937-1 and NF S61-937-3
      - Approved testing laboratory Efectis PV – EFR-21-000913-Rev1, PV – EFR-21-000913-Extension 22/1, PV – EFR-21-000913-Extension 23/2

      Various control systems can be added to the installation to facilitate operation or manage entry/exit access:
      - remote control of the door via smartphone using Bluetooth Low Energy
      - dedicated Android or iOS application
      - digital display console, wall-mounted or cover-mounted
      - key-operated mode selector
      - additional input/output cards allowing management of other peripherals or access control systems
    Technical specification
    • Unique ref.DIVARS-CD-CF
    • Product familyEntrance automatic doors
    • Product group2-leaf sliding doors
    • TypeObject (single object)
    • Date of publishing2026-03-27
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters

    Region availability

    Asia South America Europe Africa North America
    India
    Argentina
    Austria
    Algeria
    Canada
    United Arab Emirates
    Bolivia
    Belgium
    Benin
    Guadeloupe
    Chile
    Czech Republic
    Côte d'Ivoire
    Guatemala
    Colombia
    Denmark
    Egypt
    Martinique
    Ecuador
    Estonia
    Madagascar
    Mexico
    French Guiana
    Finland
    Mayotte
    United States
    Guyana
    France
    Morocco
    Paraguay
    Germany
    Reunion
    Peru
    Greece
    Tunisia
    Uruguay
    Hungary
    Venezuela
    Iceland
    Ireland
    Italy
    Latvia
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit