Publish your products
PORTALP RS 1-leaf sliding door G25 single
PORTALP RS 1-leaf sliding door G25 single
PORTALP RS 1-leaf sliding door G25 single
PORTALP RS 1-leaf sliding door G25 single
PORTALP RS 1-leaf sliding door G25 single
PORTALP RS 1-leaf sliding door G25 single
    Portalp

    PORTALP RS 1-leaf sliding door G25 single

    PORTALP RS is the Portalp latest generation of automatic doors. It offers an unprecedented combination of technologies and an easy day-to-day entrance management. Compact and highly efficient, this range is connected and intuitively controled by a smartphone (Android, iOs) with a dedicated application providing innovative functions.

    This sliding door model is available in different versions : 1-leaf opening to the right or to the left, 2-leaf with central opening, equipped with fixed panel(s) or not. Sliding leaves move smoothly and silently thanks the conception of the rolling track mechanism.

    The door is fitted with a high-performance operator managing door parameters, safeties and peripheral control systems. It assures a reliable running and can move a leaf/leaves weighing up to 1 x 250 kg or 2 x 200 kg.

    Different frame thicknesses are possible :
    - G25 frame to fit 8 to 10 mm simple glazing
    - G38 frame to fit 8 mm simple glazing to 26 mm insulating glazing, also integrate locks
    Also different installation solutions as on jamb, surface-applied, between-wall, depending on each project.
    Specification
    • Supply and installation of a single automatic sliding door type PORTALP RS12 CS G25

      Compact header made of extruded aluminium
      - mechanism height 120 mm
      - hinged header allowing upper opening or lower hook system for servicing
      - rolling rail fitted with rubber bushing to reduce noise and vibrations.
      - 2 carriage rollers on each leaf with anti-unhinging rollers and adjustable suspensions.

      The operator is equipped with :
      - switch-mode power supply 110V-230V operating at 50-60 Hz with low power consumption adapted to all networks.
      - brushless motor for precise control guarantees smooth leaf glide and reduces noise
      - backup battery to ensure security in the event of a power cut
      - a logic block that manages the operation of the door, communicates with all the peripherals, and provides continuous diagnosis of the door's operation
      - CAN bus technology for connection of peripherals and to reduce interferences

      The sliding leaf is made with :
      - a 25-mm aluminum frame that can be mounted with windows up to 10.8-mm thick.
      - a window mounted with neoprene seals for quick removal if the glass is broken.
      - brush and rubber seals at the bottom and on the front ensure the door airtight.
      - fingers protection safety edges between sliding surfaces are compliant with the EN 16005 standard
      - customised finish according to RAL colours or anodised finish

      The door can be equipped with safety devices to ensure users and building protections:
      - security on passage with inside/outside movement and presence sensors with dual technology (hyperfrequency and moditored infrared curtain)
      - security on opening with infrared curtains
      - emergency exit module using intrinsic mechanical energy, in compliance with current standards EN16005 / CO48
      - battery backup in case of power failure
      - electromechanical locking

      Various control systems can complement the installation to facilitate operation or in/out access controls:
      - remote control of the door by smartphone in Bluetooth low energy mode
      - Android or iOs application dedicated to the management of automatic doors and allowing a permanent diagnosis of the door status.
      - digital display console, wall or cover mounted
      - manual key modes selector
      - additional input/output cards to manage other peripherals or access control systems

    Technical specification
    • Unique ref.PORTALP-RS12-CS-G25
    • Product familyEntrance automatic doors
    • Product group1-leaf sliding doors
    • TypeObject (single object)
    • Date of publishing2022-10-20
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Automatic doors
    • IFC classificationDoor

    Region availability

    Asia South America Europe Africa North America
    India
    Argentina
    Austria
    Algeria
    Canada
    United Arab Emirates
    Bolivia
    Belgium
    Benin
    Guadeloupe
    Chile
    Czech Republic
    Côte d'Ivoire
    Guatemala
    Colombia
    Denmark
    Egypt
    Martinique
    Ecuador
    Estonia
    Madagascar
    Mexico
    French Guiana
    Finland
    Mayotte
    United States
    Guyana
    France
    Morocco
    Paraguay
    Germany
    Reunion
    Peru
    Greece
    Tunisia
    Uruguay
    Hungary
    Venezuela
    Iceland
    Ireland
    Italy
    Latvia
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit