Publish your products
N-SHEV Natural & Smoke Ventilator - OSREN0812
N-SHEV Natural & Smoke Ventilator - OSREN0812
N-SHEV Natural & Smoke Ventilator - OSREN0812
N-SHEV Natural & Smoke Ventilator - OSREN0812
    Powrmatic

    N-SHEV Natural & Smoke Ventilator - OSREN0812

    The OSREN0812 Powrmatic N-SHEV Natural Ventilator & Smoke Ventilator from Powrmatic provides a smoke and heat exhaust ventilation systems for a wide range of applications. The Roof Opensky N-SHEV Natural & Smoke Ventilator can be mounted on the roof either on an upstand, into glazing or a roof soaker sheet and is available in a range of dimensions, control operations and finishes.

    N-SHEV Natural & Smoke Ventilator can also be used as an automatic opening ventilator (AOV) and can be used in the stairwells of flats and office buildings where protecting the common escape routes is of paramount importance. The roof opensky can be manufactured in a range of sizes to match the required Approved Document B or geometric free areas. 

    The Roof Opensky can be used for natural ventilation or smoke ventilation and can be integrated into a fire alarm system. As soon as the alarm is activated, the AOV automatically fully opens creating a “chimney effect”, which discards the existing smoke, therefore making it possible for people to find the exits and for Firefighters to extinguish the fire accordingly

    Product Benefits:

    • High free area performance
    • Smoke Ventilator
    • Natural Ventilator
    • NSHEV Ventilator
    • Meets 1.0m² and 1.5m² free area requirements
    • Opens within 60 seconds
    • Low maintenance & cost effective smoke vent
    • 6W/m2ºk U-value capability
    • Mill Finish or custom RAL colour
    • Tailored base to suit any sized opening
    • Tested for smoke ventilation to BS-EN12101:2:2003

    Please note a turndown base/ upstand will need to be built:

    Specification
    • ORSEN 0812 N-SHEV Natural & Smoke Ventilator Specification:

      • ROOF OPEN SKY VENT, OSREN0812
      • DRIVE OPEN / DRIVE CLOSED
      • 24V dc, 0.8A, POLARITY REVERSAL
      • THIS VENT HAS BEEN TESTED TO BS EN 12101 Pt 2
      • MILL FINISH SINGLE SKIN ALUMINIUM
      • FREE AREA = 1.65m²
      • AERODYNAMIC FREE AREA = 1.14m² (tested using windshields)
      • FREE AREA to Approved Document B = 1.54m²
      • WEIGHT 36kg


    Technical specification
    • Unique ref.812
    • Product familySmoke Ventilation
    • Product groupOpensky
    • TypeObject (single object)
    • Date of publishing2020-07-10
    • Edition number1
    • Height (mm)250
    • Width (mm)1200
    • Depth (mm)1670
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFire Products - Smoke Ventilation
    • IFC classificationDamper
    • Uniclass 2015 CodeSs_65_40_33_56
    • Uniclass 2015 DescriptionNatural ventilation systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit