Publish your products
Stirling AOV N-SHEV Smoke & Natural Casement Ventilator
Stirling AOV N-SHEV Smoke & Natural Casement Ventilator
Stirling AOV N-SHEV Smoke & Natural Casement Ventilator
Stirling AOV N-SHEV Smoke & Natural Casement Ventilator
Stirling AOV N-SHEV Smoke & Natural Casement Ventilator
Stirling AOV N-SHEV Smoke & Natural Casement Ventilator
Stirling AOV N-SHEV Smoke & Natural Casement Ventilator
Stirling AOV N-SHEV Smoke & Natural Casement Ventilator
Stirling AOV N-SHEV Smoke & Natural Casement Ventilator
    Powrmatic

    Stirling AOV N-SHEV Smoke & Natural Casement Ventilator

    The Stirling AOV Casement Ventilator is a smoke and natural EN-12101-2 tested ventilator manufactured with varied infills’ maximising its versatility. Suitable for either vertical or horizontal application, it has been specifically designed to meet both the functional and aesthetic demands of the modern construction industry and provides the perfect blend of performance, versatility and aesthetics.

    Specification
    • Performance ٠ Versatility ٠ Sublime

      • High aerodynamic, acoustic and thermal performance
      • Meets 1.0m² and 1.5m² free area requirements
      • Glazing & façade system integration
      • Opens within 60 seconds
      • Dual functionality for smoke and day-to-day ventilation
      • Low profile design
      • Pre-assembled units for easy installation
      • Custom RAL/BS colour options
      • TESTED TO - BSEN 12101-2:2003


      Total control infill options

      The Stirling AOV Casement Ventilator is available with insulated aluminium panel sheet, polycarbonate panel sheet, single glazing or double glazing. We can supply other glazing options on request up to 48mm thick glass. This creates the opportunity to diversify your smoke ventilator to suit any requirements.

      Application versatility

      The Stirling ventilator can be installed horizontally or vertically into a range of systems. These systems include glazing systems, facades, curtain wall frames and block work openings. Furthermore, it can be used in pitches from 0 to 90°.

      Tailored to suit your project

      The Stirling can be manufactured in various single or double sizes designed and developed to meet the needs for 1.0m² and 1.5m² Free Area automatic opening vents (AOV’s) for staircase and smoke shaft ventilation applications together with small module units for sealed Lift shaft smoke ventilation systems.

      Access hatch capability

      The Stirling AOV smoke vent has the increased benefit of being used as an access hatch in case the access to the roof is limited. These units are able to open up to 90° and are often installed to allow regular access to roof terraces via internal staircases, which opens up new development possibilities.

      Security is key

      The Stirling can be manufactured to include bird guards to protect the vent from birds flying in when the ventilator is open. Security bars to stop any burglar coming in from the rooftop into the building.

    Technical specification
    • Unique ref.stirling-aov
    • Product familySmoke Ventilation
    • Product groupStirling
    • TypeObject (single object)
    • Date of publishing2022-01-21
    • Edition number1
    • Height (mm)1240
    • Width (mm)1240
    • Depth (mm)116
    Related
    • Material mainAluminum
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFire Products - Smoke Ventilation
    • IFC classificationWindow
    • Uniclass 2015 CodePr_30_59_98
    • Uniclass 2015 DescriptionWindow units
    • OmniClass Number23-17 13 11 15
    • OmniClass TitleWindow Vents

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit